Studio Shot

Brackets Mounting Bracket - 5-6 Ton Mini Excavator

Request A Price Click for Price

Key Specs

Interface Type
Pin On-Boom Mount
Pin On-Boom Mount
Weight
91.3 lb
41.4 kg
Overall Width
10.2 in
260 mm

Overview

Shear brackets offer flexible mounting options for a variety of machines.

Product Specifications for Mounting Bracket - 5-6 Ton Mini Excavator

Interface Type Pin On-Boom Mount Pin On-Boom Mount
Weight 91.3 lb 41.4 kg
Overall Width 10.2 in 260 mm
Overall Length 17.6 in 447 mm
Overall Height 22 in 559 mm
Pin Diameter 45/50mm (1.8/2 in) 45/50mm (1.8/2 in)
Compatibility 5-6 Ton Next Gen Mini Hydraulic Excavators 5-6 Ton Next Gen Mini Hydraulic Excavators

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View