Studio Shot

General Accessories 45 mm (1.7 in) Pins

Request A Price Click for Price

Key Specs

Weight
22 lb
10 kg
Pin Diameter
1.8 in
45 mm
Quantity
2
2

Overview

Pins are required for mounting to machine stick or for use with Pin Grabber couplers.

Product Specifications for 45 mm (1.7 in) Pins

Weight 22 lb 10 kg
Pin Diameter 1.8 in 45 mm
Quantity 2 2
Length 14.5 in 368 mm

See how 45 mm (1.7 in) Pins compares against frequently compared products.

Media Gallery

Studio Shot

Check out current offers for the 45 mm (1.7 in) Pins

View More Offers