Cat® Performance Series Hammers
Cat® Performance Series Hammers

Caterpillar introduces two new Cat® Performance Series Hammers delivering high-production, low-maintenance operation on large excavators

 

For release in North America, South America and Europe: December 2021
Release Number: 846PR21

 

Built for high production on large excavators, the new Cat® H190 S and H215 S Performance Series Hammers deliver consistent breaking power. Their extremely efficient operation cycle results in less waste from internal heat for more power delivered to the tool. With piston and tool matched in diameter and mass, these new hammers offer increased power transmission frequency. Operators can switch power mode from high frequency/low power to low frequency/high power, giving the ability to fine tune power to the material being broken.

While powerful, the new H190 S and H215 S Hammers lead in operator comfort and machine protection with their proprietary buffering material that dampens vibration feedback to the carrier. Automatic shut-off that prevents blank firing and hammer damage can be temporarily turned off for horizontal and overhead operation in tunneling and mining applications. The flexible hammers can be configured for joystick or pedal control to suit the operator’s preference when working in quarry, demolition and general construction applications.  

Cat excavator pairing advantages

Tuned to deliver the highest possible work rates with Cat next gen excavators, the new H190 S hammer is sized for operation on Cat 349 through 374 models, while the larger H215 S is designed for the 374 and 395. Auto Stop instantly terminates hammering when the tool breaks through material, preventing damage to both the carrier and hammer.

Next gen excavators automatically recognize the H190 S and H215 S Hammers and prompt operators to select the correct tool program. Protecting the cab and keeping the attachment in predefined operating areas at the jobsite, the new hammer dimensions are included in Cat E-Fence technology. Through the Cat excavators Product Link™ technology, users can quickly locate the hammer attachment using the Cat App. Hammer pressure and flow rates are viewed on the in-cab monitor and can be configured manually or automatically using the touchscreen display.

Minimized maintenance

All daily checks and routine service can be performed without removing the new H190 S and H215 S Hammers from the carrier, saving time. Steady internal gas pressure throughout the duration of the annual service interval eliminates the need for frequent charge inspection. The lower bushing’s rotatable design optimizes service life to minimize parts costs, while the bushing can be quickly serviced in the field using hand tools.

A standard on-board autolube system provides continual greasing during hammer operation to improve attachment longevity. For operating in extreme environments, an optional wear package protects the hammer housing from damage.  

More information about the new Cat H190 S and H215 S Performance Hammers can be found by contacting the local Cat dealer or visiting: https://www.cat.com

 

Cat® H190 S and H215 S Specifications

Model

H190 S

H215 S

Operating weight range, kg (lb)

5200-5650 (11,440-12,430)

7400-7650 (16,280-16,830)

Carrier weight range, t (lb)

43-80 (94,798-176,368)

65-120 (143,299-264,552)

Impact frequency, blows per minute

370-530

300-520

Energy class, J (ft-lb)

17 727 (13,000)

24 407 (18,000)

Rated flow range, L/min (gpm)

280-380 (74-101)

360-460 (95-122)

Max. operating pressure, kPa (psi)

16 000 (2,320)

18 000 (2,610)

 

of

H215 S Performance Series Hammer

of

H215 S Performance Series Hammer

of

H215 S Performance Series Hammer

of

Performance Series Hammer

of

H215 S Performance Series Hammer

of

H190 S Performance Series Hammer

of

H215 S Performance Series Hammer

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2021 Caterpillar All Rights Reserved

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com