High Levels Of Digging Performance

Cat Hydraulic Mining Shovels
Cat Hydraulic Mining Shovels

Cat® Hydraulic Mining Shovels

  


When you need a durable digger to power through the toughest materials, our broad lineup of hydraulic mining shovels delivers. They’ve built a name for withstanding the harshest digging conditions on sites around the world, and we’re working hard to make sure they keep meeting your expectations for reliable, predictable, efficient and productive performance.
 

of

  

Hydraulic Mining Shovel Models

   

Why Choose A Cat Hydraulic Mining Shovel?

Cat hydraulic mining shovels are designed with a wide variety of standard and optional features that help make them more productive, more efficient, safer and easier to operate. Please note that not all of the features described below are currently available on every model. Talk to your Cat dealer for more information on your specific needs.

Hydraulic Optimization

Conventional hydraulic systems operate all pumps at the maximum required cylinder flow and pressure, regardless of the demand from individual circuits.  Our next generation shovels take a different approach, dynamically assigning individual pumps or groups of pumps to deliver the exact flow and pressure that each hydraulic function requires. Called Hydraulic Optimization, this approach saves fuel and makes machines up to 15% more efficient than shovels without it.

Hydraulic Optimization:

  • Cuts down on waste
  • Eliminates metering losses
  • Reduces excess heat
  • Prolongs component lives
  • Conserves energy
of

Operator Assist

Cat Operator Assist – Enhanced Motion Control boosts operator efficiency, reduces fatigue, and helps inexperienced operators more confidently load material. This feature also reduces contact of the linkage and cylinder, lowering maintenance costs, increasing component life and improving structural durability.  

Optimized Cooling

The Independent Oil Cooling system is a more efficient means of cooling that protects and extends the life of hydraulic components. The system is independent of return oil, achieving efficiency through the utilization of dedicated pumps that provide cooling capacity as needed, whether the engine is idling or under load. That means optimum oil temperature is being maintained, even while your operator waits for the next truck to load. Competitive hydraulic shovels provide cooling only when the machine is working, and the engine is under load. Additional efficiency is achieved via our thermostatically controlled radiator fan speed.

  • Hydraulic oil cooling is independent from return oil and machine movement
  • Continuous cooling keeps oil at optimal temperature
  • Temperature is controlled
of

Intelligent Operation

The intelligent pump managing system contributes to lower costs by improving component life while reducing fuel consumption.  The system continuously evaluates actual engine and hydraulic operating values against set values and adjusts pump output accordingly.  This results in more efficient use of the engines for great productivity, less energy and fuel consumption, and reduced component wear.

Get the Information You Need

Key to connectivity is an improved Cat Product Link Elite (PLE) system, which boosts connectivity and increases the availability of data. Product Link Elite enables your shovel to collect and transmit information into locally hosted or cloud-hosted applications, such as Cat MineStar Health Office, Health Equipment Insights and Equipment Care Advisor.

All Cat Hydraulic Mining Shovels leave the factory with PLE installed, but conversion kits are available for older models already in the field.  This onboard technology opens the door for industry-leading equipment health and condition monitoring services from Caterpillar and your local Cat dealer.   Product Link Elite delivers accurate, timely and useful information about the location, utilization, and condition of your equipment — the kind of information that can make a huge difference in the efficiency and costs of your entire operation.

Download Flyer

of

Next-Gen Cab

Designed by operators for operators, this state-of-the-art cab has everything operators need to keep operators safe, comfortable, and in control. 

Designed for safety, this cab delivers 40% more visibility than the previous cab, with larger front and side windows and new in-floor glass window, so operators can see around the sides, to the back and straight down to the ground.

Designed for comfort, this cab is the most comfortable and quiet in the industry. Operators enjoy a spacious environment with patented 3-seat design and superior insulation that reduces noise and temperature. The cab features a new air conditioning system, Cat Next Gen heated and cooled comfort seat, elevated full-size trainer seat and laptop desk and fold-away auxiliary seat.

Designed for control, operators experience improved operator interface with high-definition color touchscreens, and greater controllability with ergonomic joystick controls and five circuit hydraulics that allow for two-cylinder motions, two travel motions, and swing to be controlled simultaneously.

of

Safety-Infused Design

Cat hydraulic mining shovels are designed with operators and service technicians in mind and incorporate mining safety best practices as part of their standard design.  With an eye on safety during operation and maintenance, the design focuses on visibility, access and egress, hydraulic hose routing, electric wiring, and the elimination of live work.

of
of
of
of
of

   

Designing the Next Generation

Next generation Cat Hydraulic Mining Shovels will deliver significant benefits in terms of operator comfort and safety, productivity and efficiency, maintenance and support, technology and connectivity. But the one thing these updates all have in common is the philosophy behind their design: a focus on increasing the value they deliver to the mining operation.

See What Comes Next
Cat Next Generation Hydraulic Mining Shovels
Cat Next Generation Hydraulic Mining Shovels

    

   

An Ideal Match

Cat Hydraulic Mining Shovels are designed for compatibility with Cat Trucks, allowing you to build an optimal loading and hauling solution.

Download PDF

   

Get The Right Bucket For The Job

Matching the shovel bucket to the application is a critical part of achieving the best value from your Cat® Hydraulic Mining Shovel. They are designed to maximize durability and productivity. With a wide variety of sizes and material densities, we can offer the right bucket ideally matched to your shovel and your application. 

Learn More
6040 Hydraulic Mining Shovel
6040 Hydraulic Mining Shovel

   

Cat Minestar™ Solutions For Hydraulic Mining Shovels

Health

Delivers critical event-based machine condition and operating data for your entire fleet. It includes comprehensive equipment health and asset monitoring capabilities, with a wide range of diagnostic, analytic and reporting tools.

Visit Page
Cat MineStar Health
Cat MineStar Health

Terrain

Enables high-precision management of drilling, dragline, grading and loading operations through the use of guidance technology, increasing productivity and providing real-time feedback for improved efficiency.

Visit Page
MineStar Terrain
MineStar Terrain

Fleet

Provides real-time machine tracking, assignment and productivity management, providing a comprehensive overview of all your asset operations from anywhere in the world.

Visit Page
MineStar Fleet
MineStar Fleet

Detect

Helps increase operator awareness, enhancing safety at your operation. It includes a range of capabilities designed to assist the operator, including blind spot and proximity detection of fixed and mobile equipment.

Visit Page
Cat MineStar Detect
Cat MineStar Detect

  

Parts and Service

Work Tools

Rugged Cat attachments are designed to withstand harsh mining conditions. They’re designed with high-strength steel and castings, and joined and thermally stress-relieved to extend service life and achieve productivity targets.

VIEW BUCKET OPTIONS

Hoses & Couplings

Rugged Cat Hose Assemblies are integral to shovel reliability. They’re built to Caterpillar standards and are designed to work together as a system for optimal safety and dependability. The majority of hoses can be built locally using all Cat material.

VISIT PAGE

Heavy-Duty Undercarriage

Cat heavy duty undercarriage for hydraulic mining shovels is purpose-built to take on the toughest mine site conditions. Built to extend undercarriage life by up to 30%, it delivers more uptime and lower operating costs.

LEARN MORE

   

Stay in Touch with Caterpillar Mining

Sign up for our Newsletter

Get the latest news from Caterpillar mining delivered right to your inbox.

Get Connected

Register for our Webinars

We’re excited to offer a webinar series that helps us share the many ways we can mine better — together. 

Learn More

Viewpoint: Perspectives on Modern Mining

Learn about how we're working with our customers to improve operations, drive down costs and keep people safe in Viewpoint, part of the Cat blog.

Read Blog

Product and Service Announcements

See the latest product and service announcements from Caterpillar Mining.

Learn More

 

Follow Cat Mining