6030

Hydraulic Mining Shovels 6030

Request A Price Find Dealer

Key Specs

Engine Output - SAE J1995
1649 hp
1230 kW
Bucket Payload
33 ton (US)
30 t
Operating Weight
324 ton (US)
294 t

Overview

The Productivity You Expect. The Reliability You Demand.

The Cat® 6030 Hydraulic Mining Shovel is owned by more customers than any other product in the Cat portfolio — and for good reason. It provides the most powerful engine output in its class, along with the mobility and flexibility you need from a 300-tonne machine, to deliver the productivity you expect, with the reliability you demand.

The 6030 offers a standard bucket capacity of 17 m3 (22.2 yd3) in backhoe configuration, and 16.5 m3 (21.5 yd3) in face shovel (FS) configuration with the unique Cat TriPower™ system. The 6030 is ideal to load Cat 777 to 793 mining trucks.

But we’re always looking for ways to make the 6030 better. The only shovel in its size class offered with dual engines, it’s available with a Tier 4 Final engine solution that eliminates the need for Diesel Exhaust Fluid (DEF), saving time and cost during maintenance.

Benefits

More Powerful & Productive Than Competitors

With 18% more power, up to 24% more crowd force and 17% more tearout force

100% Cat Hose Assemblies

Which deliver 20 times more abrasion resistance and 2 times the durability

More Sustainable

Thanks to proven, efficient Cat C27 engines with non-DEF aftertreatment

Product Specifications for 6030

Engine Output - SAE J1995 1649 hp 1230 kW
Bucket Payload 33 ton (US) 30 t
Operating Weight 324 ton (US) 294 t
Note Specifications shown above apply to the highly regulated Face Shovel configuration. Backhoe and Frontless configurations are also available for all regions. Specifications shown above apply to the highly regulated Face Shovel configuration. Backhoe and Frontless configurations are also available for all regions.
Gross Power - SAE J1995 1649 hp 1230 kW
Net Power - ISO 9249 1625 hp 1212 kW
Net Power - SAE J1349 1541 hp 1149 kW
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards Meets U.S. EPA Tier 4 Final and EU Stage V emission standards
Gross Power - SAE J1995 1531 hp 1142 kW
Net Power - SAE J1349 1425 hp 1063 kW
Net Power - ISO 9249 1511 hp 1127 kW
Emissions Meets China Nonroad Stage III emission standards, equivalent to U.S. EPA Tier 2 Meets China Nonroad Stage III emission standards, equivalent to U.S. EPA Tier 2
Number of Cylinders - Each Engine 12 12
Bore 5.42 in 137.7 mm
Stroke 6 in 152.4 mm
Displacement 1648 in³ 27 l
Aspiration Turbocharged and air-to-air aftercooled Turbocharged and air-to-air aftercooled
Components (1) Hydraulically driven radiator fan with electronically controlled fan speed Hydraulically driven radiator fan with electronically controlled fan speed
Components (2) Micro processed engine management Micro processed engine management
Components (3) Heavy-duty air filters Heavy-duty air filters
Components (4) Two-stage fuel filter, including water separator Two-stage fuel filter, including water separator
Components (5) Additional high-capacity water separator Additional high-capacity water separator
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards Meets U.S. EPA Tier 4 Final and EU Stage V emission standards
Fuel Tank Capacity 1342 gal (US) 5080 l
System Voltage 24V 24V
Batteries in Series/Parallel Installation 4 x 210 Ah at 12V each; 420 Ah with 24V in total 4 x 210 Ah at 12V each; 420 Ah with 24V in total
Components (1) Battery isolation relays Battery isolation relays
Components (2) Emergency stop switches accessible from ground level and in engine module Emergency stop switches accessible from ground level and in engine module
Components (3) 14 LED high-brightness working flood lights 14 LED high-brightness working flood lights
Components (4) 11 LED service lights 11 LED service lights
Batteries 4 maintenance-free batteries 4 maintenance-free batteries
6030 FS - Standard Track Pads 3.25 ft 1000 mm
6030 FS - Operating Weight 657640 lb 298300 kg
6030 FS - Ground Pressure 32.2 psi 22.2 N/cm²
6030 - Standard Track Pads 3.25 ft 1000 mm
6030 - Operating Weight 660060 lb 299400 kg
6030 - Ground Pressure 32.3 psi 22.3 N/cm²
Note Other track pads available on request. Operating weights include: base machine, front attachment, standard track pads, standard rock bucket, and 100% fuel and lubricants. Other track pads available on request. Operating weights include: base machine, front attachment, standard track pads, standard rock bucket, and 100% fuel and lubricants.
Hydraulic Tank Capacity - Approximately 707 gal (US) 2675 l
Total Volume of Hydraulic Oil - Approximately 925 gal (US) 3500 l
Main Pumps 4 x variable swash plate pumps 4 x variable swash plate pumps
Main Pumps - Maximum Oil Flow - Diesel Version 4 x 552 L/min (4 x 146 gal/min) 4 x 552 L/min (4 x 146 gal/min)
Maximum Pressure - Attachment 4495 psi 310 bar
Maximum Pressure - Travel 5220 psi 360 bar
Swing Pumps 2 x reversible swash plate double pumps 2 x reversible swash plate double pumps
Swing Pumps - Maximum Oil Flow - Diesel Version 4 x 197 L/min (4 x 52 gal/min) 4 x 197 L/min (4 x 52 gal/min)
Maximum Pressure - Swing Pumps 5076 psi 350 bar
Oil Flow of Cooling Pumps - Diesel Version 2 x 467 L/min (2 x 123 gal/min) 2 x 467 L/min (2 x 123 gal/min)
Diameter - Fan 48 in 1220 mm
Swing Drive 2 compact planetary transmissions with axial piston motors 2 compact planetary transmissions with axial piston motors
Parking Brakes Wet multiple-disc brake, spring-loaded/hydraulically released Wet multiple-disc brake, spring-loaded/hydraulically released
Maximum Swing Speed - Diesel Version 4.6 r/min 4.6 r/min
Swing Ring Triple-race roller bearing with sealed internal gearing Triple-race roller bearing with sealed internal gearing
Maximum Swing Speed - AC Version 5 r/min 5 r/min
Travel Speed - 1st Stage - Maximum 0.87 mile/h 1.4 km/h
Travel Speed - 2nd Stage - Maximum 1.68 mile/h 2.7 km/h
Maximum Tractive Force 360144 ft·lbf 1602 kN
Gradeability - Travel Drives - Approximate 47 % 47 %
Track Pads - Each Side 44 44
Bottom Rollers - Each Side 7 7
Support Rollers - Each Side 2 plus a skid plate in between 2 plus a skid plate in between
Travel Drives - Each Side 1 planetary transmission with 2 two-stage axial piston motors 1 planetary transmission with 2 two-stage axial piston motors
Parking Brakes Wet multiple disc brake, spring loaded/hydraulically released Wet multiple disc brake, spring loaded/hydraulically released
Components (1) All running surfaces of sprockets, idlers, rollers and pad links, as well as teeth contact areas of sprocket and pad links, are hardened All running surfaces of sprockets, idlers, rollers and pad links, as well as teeth contact areas of sprocket and pad links, are hardened
Components (2) Cast double-grouser combined pad-links with bushings connected by hardened full floating pins Cast double-grouser combined pad-links with bushings connected by hardened full floating pins
Components (3) Fully hydraulic self-adjusting track tensioning system with membrane accumulator Fully hydraulic self-adjusting track tensioning system with membrane accumulator
Components (4) Automatic hydraulic retarder valve to prevent over-speed on downhill travel Automatic hydraulic retarder valve to prevent over-speed on downhill travel
Components (5) Acoustic travel alarm Acoustic travel alarm
Operator's Eye Level - Approximately 21.33 ft 6.5 m
Internal Dimensions of Cab - Length 7.22 ft 2200 mm
Internal Dimensions of Cab - Width 5.25 ft 1600 mm
Internal Dimensions of Cab - Height 7.05 ft 2150 mm
Components (1) Under roof mounted heating ventilating and air conditioning system Under roof mounted heating ventilating and air conditioning system
Components (2) External sun shields at side and rear windows External sun shields at side and rear windows
Components (3) Robust instrument panel including large colored BCS screen with transflective technology Robust instrument panel including large colored BCS screen with transflective technology
Components (4) Board Control System (BCS) electronic monitoring and data logging system for vital signs and service data of engines, hydraulic system and lubrication system Board Control System (BCS) electronic monitoring and data logging system for vital signs and service data of engines, hydraulic system and lubrication system
Components (5) Hydraulically operated 45 degree access stairway Hydraulically operated 45 degree access stairway
Components (6) Emergency egress ladder with ladder cage Emergency egress ladder with ladder cage
Components (7) Switch in seat cushion to automatically neutralize the hydraulic controls when operator leaves the seat Switch in seat cushion to automatically neutralize the hydraulic controls when operator leaves the seat
Components (8) Pneumatically cushioned and multi-adjustable comfort seat with lumbar support, seat heating, safety belt, head- and armrests Pneumatically cushioned and multi-adjustable comfort seat with lumbar support, seat heating, safety belt, head- and armrests
Components (9) Roller blinds at all windows Roller blinds at all windows
Components (10) Windshield with parallel intermittent wiper/washer Windshield with parallel intermittent wiper/washer
Components (11) All-round safety glass, armored windshield and sliding side window All-round safety glass, armored windshield and sliding side window
Components (12) Operator Protective Guards (ISO 10262:1998 Level II Operator Protective Guards (ISO 10262:1998 Level II
Components (13) Joystick controls integrated in independently adjustable seat consoles Joystick controls integrated in independently adjustable seat consoles
Components (14) Fold-away auxiliary seat with safety belt Fold-away auxiliary seat with safety belt
Capacity - Grease Container 119 gal (US) 450 l
Type (1) Dual-circuit system with hydraulically driven heavy-duty pump and electronic time relay control to adjust the pause/lube times Dual-circuit system with hydraulically driven heavy-duty pump and electronic time relay control to adjust the pause/lube times
Type (2) Connected to the lubrication system are the swing roller bearing with internal gearing and all pivot points of attachment, bucket and cylinders Connected to the lubrication system are the swing roller bearing with internal gearing and all pivot points of attachment, bucket and cylinders
Type (3) Lubricated pinion for greasing of internal gearing of swing ring Lubricated pinion for greasing of internal gearing of swing ring
Type (4) System failures displayed by Board Control System System failures displayed by Board Control System
Type (5) Grease filters between service station and container as well as directly behind grease pump Grease filters between service station and container as well as directly behind grease pump
Shovel attachment with unique TriPower kinematics ensuring the following main features: (1) Automatic roll-back limiter to prevent material spillage and kinematic assistance to hydraulic forces Automatic roll-back limiter to prevent material spillage and kinematic assistance to hydraulic forces
Shovel attachment with unique TriPower kinematics ensuring the following main features: (2) Horizontal automatic constant-angle bucket guidance and vertical automatic constant-angle bucket guidance Horizontal automatic constant-angle bucket guidance and vertical automatic constant-angle bucket guidance
Shovel attachment with unique TriPower kinematics ensuring the following main features: (3) Constant boom momentum throughout the whole lift arc and crowd force assistance Constant boom momentum throughout the whole lift arc and crowd force assistance
All buckets (FS and BH) are equipped with a wear package consisting of: (1) Special liner material covering main wear areas inside and outside of bucket and lip shrouds between teeth Special liner material covering main wear areas inside and outside of bucket and lip shrouds between teeth
All buckets (FS and BH) are equipped with a wear package consisting of: (2) Wing shrouds on side walls and heel shrouds at bottom edges Wing shrouds on side walls and heel shrouds at bottom edges
Type (1) Catwalks with rails at booms Catwalks with rails at booms
Type (2) Special wear packages for highly abrasive materials on request Special wear packages for highly abrasive materials on request
Type (3) Pressure-free lowering of boom (FS and BH) and stick (FS) by means of a float valve Pressure-free lowering of boom (FS and BH) and stick (FS) by means of a float valve
Type (4) Welding procedures allow for internal counter-welding (double prep weld) wherever possible Welding procedures allow for internal counter-welding (double prep weld) wherever possible
Type (5) Booms and sticks are stress-relieved after welding Booms and sticks are stress-relieved after welding
Type (6) Booms and sticks are torsion-resistant, welded box design of high-tensile steel with solid steel castings at pivot areas Booms and sticks are torsion-resistant, welded box design of high-tensile steel with solid steel castings at pivot areas
Bucket Capacity - Face Shovel (heaped 2:1) 21.6 yd³ 16.5 m³
Bucket Capacity - Backhoe (heaped 1:1) 22.2 yd³ 17 m³
Maximum Crowd Force 291700 ft·lbf 1298 kN
Maximum Tearout Force 212150 ft·lbf 944 kN

6030 Standard Equipment

2 x Cat C27 engines

Aftertreatment system (used in Tier 4 Final only): -Diesel Oxidation Catalyst (DOC) -NOx Reduction System (NRS) -Non-DEF solution

Cat Powertrain

  • Air-to-Air After Cooling (ATAAC)
  • Turbocharger
  • Hydraulically driven radiator fan
  • Electronically controlled fan speed
  • Micro processed engine management
  • Cat CEM air filters
  • Two-stage fuel filter with series filtration
  • High-capacity water seperator
  • Starting aid -- automatic ether
  • Exhaust manifold and turbo heat shields
  • 24 V electric starter
  • Automatic engine idle shut down
  • Automatic fuel priming

Hydraulics

  • Pump managing system with: -- Electronic load limit control -- Flow on demand -- Automatic zero flow regulation -- Automatic engine RPM reduction -- Reduced oil flow at high hydraulic oil or engine temperature
  • Pressure cut - off for main pumps
  • Cat Hydraulic Hose assemblies
  • Cooling of pump transmission gear oil
  • Continuous hydraulic oil filtration
  • Close loop swing circuit
  • Pressure testing poings
  • Full-flow high-pressure filters (100 μm), main pumps
  • High pressure filters (100 μm), closed swing circuit
  • Full-flow filters (10 μm), return circuit
  • Full-flow filters (10 μm), cooling return circuit
  • Pressure filters (40 μm and 6 μm), servo circuit
  • Transmission oil filters (40 μm)
  • Boom float values (FS and BH)
  • Stick float values (FS)

Electrical System

  • Four maintenance-free batteries
  • Lockable battery isolator switch
  • Lockable starter isolator switch
  • 14 LED high-brightness working flood lights
  • 11 LED service lights
  • 2 acoustic travel alarms -forward and reverse (counterweight, oil cooler)
  • 2 electric horns (1 cab module, 1 oil cooler module)

Undercarriage

  • HD tracks with cast double-grouser track pads
  • 1000 mm (3 ft 3 in) wide track pads
  • HD fixed axle carrier and load rollers
  • HD fixed axle idlers
  • Automatic hydraulic retarder valve
  • Hinged travel motor covers
  • Hardened running surfaces of sprockets, idlers, rollers, pad links, teeth contact areas
  • Fully hydraulic self-adjusting track tensioning system with piston accumulators

Automatic Lubrication System

  • Lubricated pinion in swing ring
  • Grease filters (200 μm)

Operator Environment

  • Single HVAC system
  • Pneumatically cushioned and multiadjustable comfort seat with: -Seat heating -Lumbar support -2-point safety belt -Head and arm rests -Safety switch for automatic motion shutdown
  • Independently adjustable seat consoles with integrated joysticks
  • Electronic-Hydraulic Servo Control
  • FM/AM radio with USB and AUX input
  • Fold-away auxiliary seat with 2-point safety belt
  • Sliding side window
  • Parallel intermittent wiper/washer
  • Roller blinds at all windows
  • External sun shields at side and rear windows
  • Cat Board Control system: -305 mm (12 in) color touchscreen -On-screen documentation in .pdf -On-screen troubleshooting assistance -On-screen graphic charts of logged data -Fault memory of related conditions -USB, LAN (TCP/IP) and CAN BUS interfaces for data export
  • Control and Monitoring Platform (CAMP)
  • 45° stairway from engine bay to operator cab
  • Powered 45° access stairway
  • 2 mirrors on LH side, 1 heated
  • Level indicators for length and crosswise inclination
  • Document storage

Front Attachment

  • Service access holes in boom and stick (FS and BH)
  • Boom and stick thermally stress relieved after welding
  • Catwalks with rails at boom (FS and BH)
  • Wear Package (as per bucket selection)

Cat Technology

  • Cat Product Link™ Elite (Cellular)
  • Cat MineStar™ Solutions Ready

Service and Maintenance

  • Engine oil exchange interval -- 500 hours
  • Hydraulic oil change interval -10,000 hours
  • S·O·SSM sampling ports
  • Cat CEM air filters with precleaner dust ejection system
  • Retractable ground level service station with quick couplings for: -Diesel fuel -Engine coolant -left/right engines -Pump transmission gear oil -left/right engines -Engine oil -left/right engines -Hydraulic oil -Grease -Engine oil extension tanks
  • Cat battery charging connector
  • Indicator lights
  • Cat Electronic Technician service port

Safety and Security

  • Emergency stop switches: 1 in cab, 3 in engine module, 1 pull rope accessible from ground level and 1 on service station
  • Operator Protective Guard (Top Guard)
  • All-around safety glass
  • Armored windshield
  • Emergency egress ladder

Miscellaneous

  • ISO or ANSI decals

6030 Optional Equipment

GENERAL

  • Export crating
  • Custom paint

SUPERSTRUCTURE

  • New C27 engines meet U.S. EPA Tier 4 Final and EU Stage V emission standards.
  • Oil change interval extension for engine oil up to 1,000 hours
  • Round container for a standard 200 L (53 gal) grease barrel (instead of 450 L (119 gal) square grease container)
  • Cold-weather package (400 V, 50 Hz or 208 V, 60 Hz)

CAB

  • Cab heating
  • Dual (redundancy) HVAC system
  • Camera monitoring system
  • Operator Protective Guard (Front Guard)

UNDERCARRIAGE

  • Track pad width 800 mm (2 ft 7 in) or 1200 mm (3 ft 11 in)
  • Undercarriage guard (belly plate)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Minestar Edge

    Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it po…

1 - 8 of 1 Items items
Previous Next

Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible f…

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measu…

1 - 8 of 1 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, mana…

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data…

1 - 8 of 1 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps m…

Explore Technology
  • Cat Terrain for Loading

    Mine site output depends on efficient loading and hauling. Cat® MineStar™ Terrain for loading makes those operations more productive while providing accurate feedback to key personnel.…

1 - 8 of 1 Items items
Previous Next

Mine site output depends on efficient loading and hauling. Cat® MineStar™ Terrain for loading makes those operations more productive while providing accurate feedback to key personnel. Terrain…

Explore Technology

Take the interactive virtual product tour to explore the great features and benefits of the 6030

Start 6030 Tour
close

Media Gallery

6030 Face Shovel

6030 Face Shovel
6030 Face Shovel Side View
6030 Backhoe
6030 Backhoe Side View
6030 Hero Image
6030 Face Shovel Attachment

See how 6030 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models