If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
The Cat® 3512C marine propulsion engine delivers results under hard working conditions. This engine family is designed to maximize the performance of your invested dollars with a wide range of available power ratings, standard and reverse rotation configurations, no required aftertreatment, and efficient fuel consumption. This engine is available as IMO II or China Stage II emissions compliant making it an excellent propulsion engine choice for Tug, Governmental, and other workboat applications.
Learn MoreThe Cat 3512C marine propulsion engine makes your investment work harder. Through a wide range of available power ratings, no required aftertreatment technology, and nominal rated BSFC fuel consumption - it will drive down your total cost of ownership. With a redesigned piston bowl shape to improve combustion, and improved fuel delivery, this engine is IMO II emissions compliant and committed to sustainable environmental development. Single-source support, the Caterpillar warranty, and industry-leading one-year warranty on parts make the 3512C a fully integrated marine power solution
Learn MoreThe 3512E marine propulsion engine is now available in a wide range of ratings that meet U.S. EPA Tier 4 Final and IMO III marine emissions regulations. As the commercial marine industry adjusts their operations to meet U.S. EPA Tier 4 Final and IMO III emissions standards, Caterpillar Marine has introduced a solution built to maximize performance while meeting regulations. Caterpillar's combination of a fuel-efficiency-optimized engine and a selective catalytic reduction (SCR) aftertreatment system is a solution that not only reduces NOx emissions, but can also lower a customer's owning and operating costs in the process.
Learn MoreThe Cat® 3516C marine propulsion engine delivers results under hard working conditions. This engine family is designed to maximize the performance of your invested dollars with a wide range of available power ratings, standard and reverse rotation configurations, no required aftertreatment, and efficient fuel consumption. This engine is available as IMO II or China Stage II emissions compliant making it an excellent propulsion engine choice for Tug, Governmental, and other workboat applications.
Learn MoreThe 3516E marine propulsion engine is now available in a wide range of ratings that meet U.S. EPA Tier 4 Final and IMO III marine emissions regulations. As the commercial marine industry adjusts their operations to meet EPA Tier 4 Final and IMO III emissions standards, Caterpillar Marine has introduced a solution built to maximize performance while meeting regulations. Caterpillar's combination of a fuel-efficiency-optimized engine and a selective catalytic reduction (SCR) aftertreatment system is a solution that not only reduces NOx emissions, but can also lower a customer's owning and operating costs in the process.
Learn MoreThe C18 ACERT marine propulsion engine has commercial application ratings of 454 - 803 bhp at 1800 - 2100 rpm that meet U.S. EPA Tier 3, IMO II, EU IWW, and China II emissions regulations. In addition to meeting the stricter EPA Tier 3 emissions, this engine now offers a fresh water aftercooled option for the commercial propulsion and auxiliary engines and genset packages. From fishing to offshore and everything in between, you can be confident that we have the solution to fit your needs.
Learn MoreBuilding on the durability and reliability of the C280 engine platform, Caterpillar is pleased to offer the C280-12 engine line. The core components are the same as the existing C280, including the latest in EUI fuel system capabilities and state-of-the-art ADEM™ A3 Electronic Control Unit (ECU) features. Caterpillar® products continue to deliver more available power while delivering outstanding fuel efficiency. You can also count on long maintenance intervals and worldwide Caterpillar parts and service availability. All C280-12 engines ratings are IMO II compliant. Engines rated at 3700 bkW and 4060 bkW, with aftertreatment, are IMO 3/EPA T4 compliant.
Learn MoreBuilding on the durability and reliability of the C280 engine platform, Caterpillar is pleased to offer the EPA Tier 2 compliant C280 engine line. The core components are the same as the existing C280, including the latest in EUI fuel system capabilities and state-of-the-art ADEM™ A3 Electronic Control Unit (ECU) features. Caterpillar® products continue to deliver more available power while delivering outstanding fuel efficiency. You can also count on long maintenance intervals and worldwide Caterpillar parts and service availability.
Learn MoreBuilding on the durability and reliability of the C280 engine platform, Caterpillar is pleased to offer the C280-16 engine line, now up to 6000 bkW. The core components are the same as the existing C280, including the latest in EUI fuel system capabilities and state-of-the-art ADEM™ A3 Electronic Control Unit (ECU) features. Caterpillar® products continue to deliver more available power while delivering outstanding fuel efficiency. You can also count on long maintenance intervals and worldwide Caterpillar parts and service availability.
Learn MoreBuilding on the durability and reliability of the C280 engine platform, Caterpillar is pleased to offer the IMO II C280 engine line. The core components are the same as the existing C280, including the latest in EUI fuel system capabilities and state-of-the-art ADEM™ A3 Electronic Control Unit (ECU) features. Caterpillar® products continue to deliver more available power while delivering outstanding fuel efficiency. You can also count on long maintenance intervals and worldwide Caterpillar parts and service availability.
Learn MoreBuilding on the durability and reliability of the C280 engine platform, Caterpillar is pleased to offer the C280-8 engine line. The core components are the same as the existing C280, including the latest in EUI fuel system capabilities and state-of-the-art ADEM™ A3 Electronic Control Unit (ECU) features. Caterpillar® products continue to deliver more available power while delivering outstanding fuel efficiency. You can also count on long maintenance intervals and worldwide Caterpillar parts and service availability.All C280-8 engines ratings are IMO II compliant. Engines rated at 2460 bkW and 2710 bkW, with aftertreatment, are IMO III/EPA Tier 4 compliant.
Learn MoreThe C32 marine propulsion engine is available at ratings that meet EPA Tier 3, EPA Tier 4, and IMO II/III, and EU Stage 5 emissions regulations. It has a separate circuit aftercooling system (SCAC) for A through C ratings and a seawater aftercooling system (SWAC) for D and E ratings. The C32 has several ratings with Wide Operating Speed Range (WOSR) and extended oil change intervals. Other benefits include proven engine operating history and performance iron with thousands of validation testing hours for quality and durability. The C32 marine engine is supported by the extensive Cat global dealer network and standard warranty.
Learn MoreC32 propulsion engine ratings of 1925 mhp (1900 bhp) 1417 bkW, 1825 mhp (1800 bhp) 1342 bkW, and 1622 mhp (1600 bhp) 1193 bkW are available with heat exchanger cooling. These ratings are compliant for U.S. EPA Tier 3 Recreational, EU Stage IIIA, and IMO II. The 1600 and 1800 bhp ratings are also meet US EPA Tier 3 Commercial Standards. The engine configuration includes an air cleaner and CCV system as well as jacket water aftercooling. Additional features include a “plug-in PTO”, an MECP I control panel, and hybrid fuel lines. The MECP I panel has a monochrome display for engine parameters, external outputs for customer installed visible and audible alarms, Start/Stop buttons, and an Off/Local/Remote switch.
Learn MoreWith the introduction of the C32B product line in 2021, Caterpillar Marine now confirms the availability of the uprated Cat® C32B Marine Propulsion engine in 1825 - 2433 mhp offerings. With 25% more peak power and high performance, this engine demonstrates great performance and efficiency, while also delivering noise reduction at lower engine speeds. This product meets IMO II/III and U.S. EPA Tier 3 (recreational) emissions standards and is perfectly suited for yachting applications. Governmental applications can also be a great fit for D-tier ratings. Please consult with your Cat Marine dealer regarding the use of E-tier ratings.
Learn MoreBuilding on the durability and reliability of the 3500 engine platform, Caterpillar Marine is pleased to offer an uprated version of the Cat 3516E Marine Propulsion Engine. The high-performance engine delivers 19% more rated power, lower ambient heat rejection, and improved acceleration time compared to previous 3516E. With a focus on serviceability and digitalization, this product provides easy connectivity and installation. It is designed for compact engine rooms and is an ideal solution for Tug, Governmental, and Yachting vessels.
Learn More
We provide world-class product support at Caterpillar and sell quality marine engines and power solutions. No matter where your vessels operate, you can count on our dealers' expertise to keep your machine running productively and profitably. Find what you need to ensure your ship operates at peak performance.
Cat® Marine Digital Services enables you to improve the most critical aspects of your operations.
What Ferry Operators are Saying About Caterpillar