80% efficiency using variable biogas

hangzhou
hangzhou

Scalable power solution works with recovered biogas

Customer: Guangzhou Zhujiang Brewery Group Co. Ltd.

Location: Guangzhou, People’s Republic of China 

Customer Business Issue: Power generation for the cooling, fuel and waste-heat recycling systems for a brewery in the People’s Republic of China 

Solution:  

  • One Cat® G3508 460 kW gas generator set 
  • One Cat G3516 960 kW gas generator set 
  • Design and economic analysis 

Cat® Dealer: Lin Wen Sheng, Sales Manager, The China Engineers, Ltd. (CEL)

of

Guangzhou Zhujiang Brewery Group Co. Ltd. (GZBC) is a stateowned enterprise that brews, bottles and packages beer.

of

GZBC turned to The China Engineers, Ltd. (CEL), and CEL sales manager Lin Wen Sheng, to provide a comprehensive CCHP system.

of

Guangzhou employs the most advanced brewing technologies

of

The new generator sets would make use of the plant's recovered biogas to generate power and would transfer waste heat into a cooling source.

of

GZBC is the second largest brewery in China

Power Need

Established in 1985, Guangzhou Zhujiang Brewery Group Co. Ltd. (GZBC) is a stateowned enterprise that brews, bottles and packages beer. With an annual production capacity of 15 million hectoliters, GZBC is the second largest brewery in China.

GZBC also prides itself on adopting innovative technologies and production techniques to enhance efficiency. For example, GZBC was the first Chinese brewery to adopt low-temperature membrane filtration technology and sterilization and antibacterial equipment in its bottling and packaging processes.

Since 2002, when GZBC collaborated with Belgium-based InBev (formerly Interbrew S.A.) to establish Guangzhou Zhujiang Brewery Joint Stock Co., Ltd., the company has continued to employ the most advanced brewing technologies from abroad to ensure GZBC's continued role as a leader in developing and manufacturing premium beer with highly efficient and environmentally responsible production processes.

In pursuit of such environmental responsibility, in 2005 GZBC began looking for a combined cooling, heating and power (CCHP) generator set system to enhance its current power capabilities. Because the production of biogas from grain and yeast byproducts at the brewery is seasonal, the design of the power system would need to accommodate variable load conditions.

GZBC turned to The China Engineers, Ltd. (CEL), and CEL sales manager Lin Wen Sheng, to provide a comprehensive CCHP system. CEL has more than 40 years of experience providing Caterpillar products and services to thousands of customers in Southern China. “CEL strives to offer excellent and timely services to customers,” said Sheng. “And its enduring partnership with Caterpillar helps both Caterpillar and CEL deliver exceptional quality and support.”

Another benefit CEL was able to offer GZBC was proximity: the distance between the brewery and CEL's maintenance workshop is only 6 kilometers. “It only takes 15 minutes to get to the site from CEL's repair center in Guangzhou, so we can respond very rapidly if GZBC needs us,” said Sheng.

Solution

CEL began by presenting a comprehensive cost analysis to GZBC, including initial investment and operating costs, estimating that up to 95% of GZBC's biofuel methane could be used by the new system. The new generator sets would make use of the plant's recovered biogas to generate power and would transfer waste heat (produced from the cooling and exhaust systems of the engine) into a cooling source.

To compensate for the variable biogas supply at the brewery, CEL provided generator sets of different output ratings: one Cat® G3508 gas generator set with a 460 kW, 380 V output rating and one Cat G3516 gas generator set with a 960 kW, 380 V output rating. Currently, the overall efficiency of the generator sets is up to 80%.

Results

GZBC has completed testing of the Cat generator sets and is in the process of completing their phased integration into the power supply of the brewery. Caterpillar and CEL were able to design the CCHP system and its installation to meet the customer's unique demand that the power generation capacity be scalable to take advantage of the variable gas supply. The custom system has been a success— GZBC's current cost savings from the system is an estimated RMB400,000 (over USD58,000) per month.

Download the Power Profile

Featured products

  • G3516 TA
    Maximum Rating
    1380 BHP
    1029 bkW
    Rated Speed
    1400 rpm
    1400 rpm
    Emissions
    Rich Burn: EPA NSPS Site Compliant Capable with Caterpillar Supplied AFRC and Customer Supplied Aftertreatment
    Rich Burn: EPA NSPS Site Compliant Capable with Caterpillar Supplied AFRC and Customer Supplied Aftertreatment

    G3516 TA

    G3516 TA Gas Engine

    Learn More

Electric Power products

Any size or shape. In any regulatory environment. When you need power, Caterpillar is equal to the challenge. Our generators are used in a variety of applications.

View Electric Power products
electric power
electric power

Generator Set Sizing Calculators

Cat Electric Power now has two tools available for sizing gensets in any application. 

Size Now
genset sizing
genset sizing

Manufacturing

When your lines aren't moving, you're not making money. You need power that will keep you in production and keep you efficient. Cat standby generator sets run with low owning and operating costs. We’re helping you maximize profit by minimizing electrical expenses.

View Manufacturing Page
manufacturing
manufacturing

CAT DEALERS MAKE THE DIFFERENCE

Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service and support.

CONNECT WITH YOUR DEALER TODAY
dealers
dealers