3516C Commercial  Commercial Propulsion Engines

Commercial Propulsion Engines 3516C

Request A Price Find Dealer

Key Specs

Power Range
2000-3385 bhp (1492-2525 bkW)
2000-3385 bhp (1492-2525 bkW)
Speed Range
1200-1800 rpm
1200-1800 rpm
Emissions
IMO II
IMO II

Overview

The Cat® 3516C marine propulsion engine delivers results under hard working conditions. This engine family is designed to maximize the performance of your invested dollars with a wide range of available power ratings, standard and reverse rotation configurations, no required aftertreatment, and efficient fuel consumption. This engine is available as IMO II or China Stage II emissions compliant making it an excellent propulsion engine choice for Tug, Governmental, and other workboat applications.

Product Specifications for 3516C

Power Range 2000-3385 bhp (1492-2525 bkW) 2000-3385 bhp (1492-2525 bkW)
Speed Range 1200-1800 rpm 1200-1800 rpm
Emissions IMO II IMO II
Aspiration TTA TTA
Bore 8.46 in 215 mm
Stroke 7.48 in 170 mm
Displacement 4765 in³ 78 l
Rotation from Flywheel End Counterclockwise or Clockwise Counterclockwise or Clockwise
Configuration V 16, 4-Stroke-Cycle Diesel V 16, 4-Stroke-Cycle Diesel
Minimum Height 77.4 in 1967 mm
Maximum Length 148 in 3761 mm
Maximum Width 84.3 in 2142 mm
Minimum Length 143.1 in 3637 mm
Maximum Height 84.6 in 2150 mm

3516C Standard Equipment

Air Inlet System

  • Corrosion resistant separate circuit freshwater aftercooled, powercore air cleaner

Control System

  • Dual Caterpillar® A3 Electronic Control Unit (ECU) LH with electronic unit injector fuel system rigid wiring harness (10 amp DC power required to drive ECU)

Cooling System

  • Gear-driven centrifugal auxiliary sea water pump, geardriven centrifugal jacket water pump, expansion tank for commercial engines, coolant shunt tank on lightweight engines, engine oil cooler, thermostats and housing.

ECU Functions

  • Programmable low idle, SAEJ1939 data link, Cat® data link, engine diagnostics, general alarm relay, programmable parameters (system application and tattletales), Caterpillar ET service tool interface, remote shutdown, shutdown notify, load feedback, overspeed shutdown, overspeed verify

Exhaust System

  • Dry gas-tight exhaust manifolds with heat shields, dual turbochargers with watercooled bearings and heat shield. Wastegate on select ratings

Fuel System

  • Electronically controlled unit injectors, simplex fuel filter (RH) with service indicators, fuel transfer pump

Instrumentation

  • Marine Power Display of: Engine oil pressure, engine water temperature, fuel pressure, engine speed, fuel consumption, overspeed shutdown notification light, prelube and shutdown override

Lube System

  • Gear-driven pump, top-mounted dual crankcase breather groups, simplex oil filter, oil filler and dipstick

Power Take-Offs

  • Accessory drive, two-sided front housing

Protection System

  • Emergency stop pushbutton, safety shutoff, oil pressure, and water temperature

General

  • Two lifting eyes mounted to cylinder heads, Caterpillar yellow paint, parts books and maintenance manuals, shrink-wrap.

ISO Certification

  • Factory-designed systems built at Caterpillar ISO 9001:2000 certified facilities.

3516C Optional Equipment

Air Inlet System

  • Air Cleaner Removal
  • Remote Air Inlet Adapters

Charging System

  • Battery Chargers
  • Charging Alternators

Control System

  • Throttle Position Sensor
  • Throttle Synchronization

Cooling System

  • Water Level Switch Gauge
  • Coolant Level Sensors
  • Connections
  • Keel Cooling Conversions
  • Heat Exchangers
  • Auxiliary Water Pumps
  • Sea Water Pump Removal
  • Coolant Shunt Tanks
  • Air Separator
  • Marine Gear Cooling

Exhaust System

  • Exhaust Outlet
  • Flexible Fittings
  • Elbows
  • Flanges
  • Flange and Exhaust Expanders
  • Mufflers

Fuel System

  • Fuel Cooler
  • Fuel Priming Pumps
  • Flexible Fuel Lines
  • Rigid Fuel Lines
  • Primary Fuel Filter
  • Fuel level switch

Instrumentation

  • PL1000T Communication Module
  • PL1000E Communication Module
  • Customer Interface
  • Thermocouples
  • Remote Panel Display
  • Remote Cylinder Temperature Display
  • Pilot House Instrument Panels
  • Marine Gear Sensors
  • Engine Vision Display System

Lube System

  • Oil Pan
  • Oil Pan Accessories
  • Sump Pumps
  • Prelubrication Options
  • Lubricating Oil
  • CENTRIFUGAL OIL FILTER

Mounting System

  • Engine Supports
  • Vibration Isolation Mountings

Power Take-Offs

  • Flexible Coupling and Guards
  • Front Housing Accessories
  • Upper Left Hand Front Location:
  • Upper Right Hand Front Location:
  • Upper Right Hand Rear Location:
  • Lower Left Hand Front Location:
  • Lower Left Hand Rear Location:
  • Front Housing Accessory Drives
  • Upper LH Accessory Drive
  • Upper RH Accessory Drive
  • Front Power Take Offs
  • Crankshaft Pulleys
  • Damper Guard Removals

Protection System

  • Air Inlet Shutoffs
  • Switches and Contactors
  • Explosion Relief Valve
  • Sensors

Spare Parts Kits

  • Parts Kits
  • Pump Kits
  • Fuel Transfer
  • Lube Oil

Special Appearance

  • Chrome Plated Relief Valves
  • Black Air Cleaners

Starting System

  • Starting Motors or Barring Device
  • Air Starting Motors Options
  • Starting Aids
  • Battery Sets - 24 Volt - Dry
  • Battery Rack

General

  • Tool Set
  • Caterpillar Datalink Wire

See how 3516C compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

3516C Commercial Commercial Propulsion Engines

3516C Commercial  Commercial Propulsion Engines