Power Rating
Power Range | 6169-8046 bhp (4600-6000 bkW) 6169-8046 bhp (4600-6000 bkW) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Building on the durability and reliability of the C280 engine platform, Caterpillar is pleased to offer the C280-16 engine line, now up to 6000 bkW. The core components are the same as the existing C280, including the latest in EUI fuel system capabilities and state-of-the-art ADEM™ A3 Electronic Control Unit (ECU) features. Caterpillar® products continue to deliver more available power while delivering outstanding fuel efficiency. You can also count on long maintenance intervals and worldwide Caterpillar parts and service availability.
Power Range | 6169-8046 bhp (4600-6000 bkW) 6169-8046 bhp (4600-6000 bkW) |
Speed Range | 900-1000 rpm 900-1000 rpm |
Emissions | IMO II IMO II |
Aspiration | TTA TTA |
Bore | 11 in 280 mm |
Stroke | 11.8 in 300 mm |
Displacement | 18062 in³ 296 l |
Rotation from Flywheel End | Counterclockwise or clockwise Counterclockwise or clockwise |
Configuration | Vee 16, 4-Stroke-Cycle Diesel Vee 16, 4-Stroke-Cycle Diesel |
Minimum Dry Weight | 62832 lb 28500 kg |
Minimum Length | 224 in 5690 mm |
Maximum Length | 224 in 5690 mm |
Minimum Height | 134 in 3403 mm |
Maximum Height | 134 in 3403 mm |
Minimum Width | 80 in 2032 mm |
Maximum Width | 80 in 2032 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.