Power Rating
Power Range | 2320-2722 bhp (1730-2030 bkW) 2320-2722 bhp (1730-2030 bkW) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Building on the durability and reliability of the C280 engine platform, Caterpillar is pleased to offer the IMO II C280 engine line. The core components are the same as the existing C280, including the latest in EUI fuel system capabilities and state-of-the-art ADEM™ A3 Electronic Control Unit (ECU) features. Caterpillar® products continue to deliver more available power while delivering outstanding fuel efficiency. You can also count on long maintenance intervals and worldwide Caterpillar parts and service availability.
Power Range | 2320-2722 bhp (1730-2030 bkW) 2320-2722 bhp (1730-2030 bkW) |
Speed Range | 900-1000 rpm 900-1000 rpm |
Emissions | IMO II IMO II |
Aspiration | TA TA |
Bore | 11 in 280 mm |
Stroke | 11.8 in 300 mm |
Displacement | 6773 in³ 111 l |
Rotation from Flywheel End | Counterclockwise or clockwise Counterclockwise or clockwise |
Configuration | In-line 6, 4-Stroke-Cycle Diesel In-line 6, 4-Stroke-Cycle Diesel |
Dry Weight | 34496 lb 15680 kg |
Length | 158 in 4013 mm |
Width | 71 in 1803 mm |
Height | 108 in 2743 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.