G3608 Gas Compression Engines

Gas Compression Engines G3608 A4

Request A Price Find Dealer

Key Specs

Maximum Rating
2750 BHP
2051 bkW
Rated Speed
1000 rpm
1000 rpm
Emissions
Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx
Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx

Overview

G3600 ADEM™4 engines provide a wide range of power options to fit your gas compression application. G3600 ADEM™4 engines bring the highest uptime in the industry and long operating intervals between overhaul. Operators that use G3600 ADEM™4 engines in their fleet enjoy virtually no unscheduled downtime, the right power for their application, the lowest operating costs, and emissions compliance. Ideal applications for G3600 ADEM™4 engines include centralized gathering stations, gas processing, transmissions, and storage applications. Cat G3608 ADEM™4 Gen 1 gas engine with standard ratings: 1864 bkW (2500 bhp) @ 1000 rpm and Cat G3608 ADEM™4 Gen 2 gas engine standard ratings:1864 bkW (2500 bhp) @ 1000 rpm and uprated ratings: 2051 bKW (2750 bhp) @ 1000 rpm. NSPS site compliant capable.

Product Specifications for G3608 A4

Maximum Rating 2750 BHP 2051 bkW
Rated Speed 1000 rpm 1000 rpm
Emissions Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx
Minimum Rating 2500 BHP 1864 bkW
Compression Ratio Gen 1 (9.2:1) Gen 2 (7:6:1) Gen 1 (9.2:1) Gen 2 (7:6:1)
Length 199.62 in 5070.3 mm
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled
Width 2188.8 mm 86.17 in
Rotation from Flywheel End Counterclockwise Counterclockwise
Displacement 10350 in³ 169.6 l
Height 116.18 in 2951 mm
Flywheel Teeth 255 255
Oil Change Interval 5000 hours 5000 hours
Ignition, Protection ADEM™4 ADEM™4
Stroke 11.8 in 300 mm
Bore 11.8 in 300 mm
Weight - Dry 46500 lb 21092 kg
Cooling System 140 gal (US) 530 l
Lube Oil System - Refill 241 gal (US) 912 l

G3608 A4 Standard Equipment

Air Inlet System

  • Air Cleaner
  • Air Inlet Adapter

Control System

  • ADEM 4

Cooling System

  • ANSI Class 150 4 inch Flange (outlet water connection)
  • ANSI Class 150 6 inch Flange (Inlet Water connection)
  • Engine driven water pump
  • Water Jacket Outlet Regulator 88° C

Engine System

  • Engine rating and speed selection

Exhaust System

  • Hard heat shielded exhaust manifolds. SAE Standard
  • Vertical Exhaust Outlet

Flywheel and FLywheel Housing

  • Flywheel SAE Standard

Fuel System

  • ANSI Class 150 2 inch Flange (Customer Connection)
  • Fuel Filter
  • Gas Pressure regulator

General

  • Paint

Instrumentation

  • Basic HMI Engine Interface

Lube System

  • Breathers
  • Closed Crankcase ventilation system
  • Engine driven oil pump
  • Front and Rear Oil Drains
  • Oil filter
  • Oil Pan
  • Oil Supply line
  • Pre-lubrication Pump
  • Temperature regulated oil cooler

Mounting System

  • Six mounting feet

Mountin System

  • Two Lifting eyes

Power Take-offs

  • Damper guard, Stub Shaft
  • Single Damper

Protection System

  • Crankcase explosion relief valve

Starting System

  • Air starting motor
  • Engine Barring Device

Telematic System

  • Cat Connect Technology

G3608 A4 Optional Equipment

Air Inlet System

  • Heavy-duty air cleaner — with precleaners

Control System

  • Software Development

Exhaust System

  • Exhaust Expander
  • Flex EXH Fitting
  • Weld Flange EXH

Fuel System

  • Fuel Connection

General

  • Language Decals
  • Service Tools

Lube System

  • Lubricating Oil
  • Oil Level regulator

Mounting System

  • Six mounting plates

Telematic System

  • Cell - Satellite Radio
  • Interconnect Harness
  • LAN Adapter
  • Product Link Harness

See how G3608 A4 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

G3608 Gas Compression Engines

G3608 Gas Compression Engines

360 View

Take the interactive virtual product tour to explore the great features and benefits of the G3608 A4

Start G3608 A4 Tour
close

Check out current offers for the G3608 A4

View More Offers