G3616 Gas Petroleum Engine

Gas Compression Engines G3616 A4

Request A Price Find Dealer

Key Specs

Maximum Rating
5500 BHP
4101 bkW
Rated Speed
1000 rpm
1000 rpm
Emissions
Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx
Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx

Overview

G3600 A4 engines provide a wide range of power options to fit your gas compression application. G3600 A4 engines bring the highest uptime in the industry and long operating intervals between overhauls. Operators that use G3600 A4 engines in their fleet enjoy virtually no unscheduled downtime, the right power for their application, the lowest operating costs, and emissions compliance. Ideal applications for G3600 engines include centralized gathering stations, gas processing, transmissions, and storage applications. Cat G3616 A4 Gen 1 gas engine with standard ratings: 3729 bkW (5000 bhp) @ 1000 rpm and Cat G3616 A4 Gen 2 gas engines with standard ratings: 3729 bkW (5000 bhp) and uprated ratings: 4101 bkW (5500 bhp) @ 1000 rpm. NSPS site compliant capable.

Product Specifications for G3616 A4

Maximum Rating 5500 BHP 4101 bkW
Rated Speed 1000 rpm 1000 rpm
Emissions Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx
Minimum Rating 5000 BHP 3729 bkW
Compression Ratio Gen 1 (9.2:1) Gen 2 (7:6:1) Gen 1 (9.2:1) Gen 2 (7:6:1)
Aspiration Turbocharged - Aftercooled Turbocharged - Aftercooled
Rotation from Flywheel End Counterclockwise Counterclockwise
Flywheel Teeth 255 255
Displacement 20698 in³ 339 l
Oil Change Interval 5000 hours 5000 hours
Ignition, Protection Electronic, ADEM™4 Electronic, ADEM™4
Stroke 11.8 in 300 mm
Bore 11.8 in 300 mm
Length 231.38 in 5877 mm
Width 102.28 in 2598 mm
Height 129.05 in 3279 mm
Weight - Dry 70301 lb 31888 kg
Cooling System 211 gal (US) 798 l
Lube Oil System - Refill 351 gal (US) 1329 l

G3616 A4 Standard Equipment

Air Inlet System

  • Air cleaner
  • Air inlet adapter

Cooling System

  • ADEM 4
  • ANSI Class 150 6 inch Flange (inlet water connection)
  • ANSI Class 150 4 inch Flange (outlet water connection)
  • Engine driven water pump
  • Jacket Water inlet connection
  • Engine Mounted, two stage, plate-fin aftercooler
  • Jacket Water outlet regulator 88°C

Engine Rating

  • Engine rating and speed selection

Exhaust System

  • Hard Heat Shielded Exhaust manifold
  • Vertical Exhaust Outlet

Flywheel and Flywheel Housing

  • Engine Barring Device
  • SAE Standard Flywheel

Fuel System

  • ANSI Class 150 2 inch Flange ( Customer Connect)
  • Fuel Filter
  • Fuel Valve with electronically controlled fuel supply pressure
  • Gas supply and and shut-off valves — electronically controlled fuel supply pressure

General

  • Four lifting eyes
  • Paint, Caterpillar Yellow
  • Shipping Skid
  • Storage Preservation

Instrumentation

  • HMI Panel

Lube System

  • Breathers
  • Closed Crankcase Ventilation System
  • Engine-driven oil pump
  • Front and Rear oil Drains
  • Oil Cooler
  • Oil Filter
  • Oil Supply line
  • Oil Pan
  • Prelube Pump

Mounting System

  • Six mounting feet

Power Take-offs

  • Damper
  • Damper Guard

Protection Systems

  • Crankcase explosion relief valve
  • Protection Shutdown Levels

Starting System

  • Air Start Motor

Telematic System

  • Cat® Connect Technology

G3616 A4 Optional Equipment

Charging System

  • Charging alternator

Exhaust System

  • Lifting eye exhaust shield
  • Valve Spring Compressor Tools

Fuel System

  • Fuel Connection Hose
  • Gas Pressure Regulator

General

  • Cell - Stellite Radio
  • Language Decals
  • Paint Colors
  • Service Tools

Lube System

  • Lubricating Oil
  • Oil Level Regulator

Mounting System

  • Flex EXH Fitting
  • Mounting Plates

Power Take-offs

  • Stub Shaft

Telematic System

  • Service Communications Adapter
  • Product Link Extension Harness
  • Product Link Lan Adapter

See how G3616 A4 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

G3616 Gas Petroleum Engine

G3616 Gas Petroleum Engine

360 View

Take the interactive virtual product tour to explore the great features and benefits of the G3616 A4

Start G3616 A4 Tour
close

Check out current offers for the G3616 A4

View More Offers