G3606 A4 Gas Engine

Gas Compression Engines G3606 A4

Request A Price Find Dealer

Key Specs

Maximum Rating
2065 BHP
1540 bkW
Rated Speed
1000 rpm
1000 rpm
Emissions
Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx
Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx

Overview

G3600 ADEM™4 engines provide a wide range of power options to fit your gas compression application. G3600 ADEM™4 engines bring the highest uptime in the industry and long operating intervals between overhaul. Operators that use G3600 ADEM™4 engines in their fleet enjoy virtually no unscheduled downtime, the right power for their application, the lowest operating costs, and emissions compliance. Ideal applications for G3600 ADEM™4 engines include centralized gathering stations, gas processing, transmissions, and storage applications. Cat G3606 ADEM™4 Gen 1 gas engine with standard ratings: 1398 bkW (1875 bhp) @ 1000 rpm and ADEM™4 Gen 2 gas engine standard ratings: 1454 bKW (1950 hp) and uprated ratings - 1499 bKW (2010 bhp) @ 1000 rpm. NSPS site compliant capable.

Product Specifications for G3606 A4

Maximum Rating 2065 BHP 1540 bkW
Rated Speed 1000 rpm 1000 rpm
Emissions Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx
Minimum Rating 1900 BHP 1417 bkW
Compression Ratio 9.2:1 Gen 1 (7:6:1 Gen 2) 9.2:1 Gen 1 (7:6:1 Gen 2)
Length 167.33 in 4250.3 mm
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled
Width 86.17 in 2188.8 mm
Rotation from Flywheel End Counterclockwise Counterclockwise
Displacement 7762 in³ 127.2 l
Height 116.16 in 2950.6 mm
Flywheel Teeth 255 255
Weight - Dry 36883 lb 16730 kg
Oil Change Interval 5000 hours 5000 hours
Ignition, Protection Electronic (ADEM™ A4) Electronic (ADEM™ A4)
Stroke 11.8 in 300 mm
Bore 11.8 in 300 mm
Cooling System 124 gal (US) 470 l
Lube Oil System - Refill 187 gal (US) 708 l

G3606 A4 Standard Equipment

Air Inlet System

  • Air cleaners
  • Air Inlet Adapter

Control System

  • ADEM4

Cooling System

  • ANSI Class 150 4 inch Flange (outlet water connection)
  • ANSI Class 150 6 inch Flange (Inlet Water connection)
  • Engine driven Water pump
  • Water Jacket Outlet Regulator 88° C

Engine Rating

  • Engine rating and speed selection

Exhaust System

  • Hard heat shielded exhaust manifold
  • Vertical exhaust outlet

Flywheel and Flywheel Housing

  • Flywheel. SAE Standard

Fuel System

  • ANSI Class 150 2 inch Flange ( Customer Connect)
  • Fuel Filter
  • Gas pressure regulator

General

  • Paint
  • Wood Skid

Insrumentation

  • Basic HMI Engine Interface

Lube System

  • Oil pan
  • Oil filter
  • Oil supply line
  • Breathers
  • Closed Crankcase Ventilation System
  • Engine Driven oil pump
  • Front and Rear Oil Drains
  • Prelube Pump

Mounting System

  • Engine mounting feet (4)
  • Two lifting eyes

Power Take-offs

  • Damper Guard
  • Single Damper

Protection System

  • Crankcase explosion relief valve

Starting System

  • Engine Barring Device
  • Starting Motor

G3606 A4 Optional Equipment

Charging System

  • Alternator

Exhaust System

  • Exhaust expander
  • Weld Flange

Fuel System

  • Fuel Connections

General

  • Language Decals
  • Service Pump
  • Service Tools

Lube System

  • Lubricating Oil
  • Oil Level Regulator

Mounting System

  • Mounting Plates

Power Take-offs

  • Stub shaft

Telmatic System

  • Cat Connect Technology

Telematic System

  • Cell - Satellite radio
  • Interconnect Harness
  • LAN Adapter
  • Product Link Extention Harness

See how G3606 A4 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

G3606 A4 Gas Engine

G3606 A4 Gas Engine

360 View

Take the interactive virtual product tour to explore the great features and benefits of the G3606 A4

Start G3606 A4 Tour
close

Check out current offers for the G3606 A4

View More Offers