Studio Shot

Straight Snow Pushes 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge

Request A Price Click for Price

Key Specs

Working Width
192 in
4877 mm
Weight
3112.9 lb
1412 kg
Length
76.6 in
1945 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge

Working Width 192 in 4877 mm
Weight 3112.9 lb 1412 kg
Length 76.6 in 1945 mm
Moldboard Height 34.6 in 878 mm
Overall Height 42.8 in 1086 mm
Interface Type Bucket Receiver Bucket Receiver
Trip Edge Type Rubber With Trip Edge Rubber With Trip Edge
Trip Edge Height 7.6 in 193.5 mm
Trip Edge Quantity 2 2
Overall Width 198.7 in 5048 mm

See how 4.87 m (16 ft), Bucket Receiver, Rubber Trip Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 289D Compact Track Loader and Snow Push at work in Colorado.
Cat® Snow Push doing the work.