Studio Shot

Straight Snow Pushes 3.05 m (10 ft)

Request A Price Click for Price

Key Specs

Working Width
120 in
3048 mm
Weight
866.4 lb
393 kg
Length
43.7 in
1109 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 3.05 m (10 ft)

Working Width 120 in 3048 mm
Weight 866.4 lb 393 kg
Length 43.7 in 1109 mm
Moldboard Height 36 in 914 mm
Overall Height 36 in 914 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
Trip Edge Type Rubber With Fixed Edge Rubber With Fixed Edge
Overall Width 124.5 in 3162 mm

See how 3.05 m (10 ft) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 289D Compact Track Loader and Snow Push at work in Colorado.
Cat® Snow Push doing the work.