Studio Shot

Straight Snow Pushes 3.66 m (12 ft), Bucket Receiver, Steel Trip Edge

Request A Price Click for Price

Key Specs

Working Width
144 in
3658 mm
Weight
2786.6 lb
1264 kg
Length
76.6 in
1945 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 3.66 m (12 ft), Bucket Receiver, Steel Trip Edge

Working Width 144 in 3658 mm
Weight 2786.6 lb 1264 kg
Length 76.6 in 1945 mm
Moldboard Height 34.6 in 878 mm
Overall Height 42.8 in 1086 mm
Interface Type Bucket Receiver Bucket Receiver
Trip Edge Type Steel With Trip Edge Steel With Trip Edge
Trip Edge Height 7.6 in 193.5 mm
Trip Edge Quantity 2 2
Overall Width 150.7 in 3829 mm

See how 3.66 m (12 ft), Bucket Receiver, Steel Trip Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 289D Compact Track Loader and Snow Push at work in Colorado.
Cat® Snow Push doing the work.