CB4.0 Utility Compactor

Tandem Vibratory Rollers CB4.0

Request A Price Find Dealer

Key Specs

Operating Weight
8157 lb
3700 kg
Standard Compaction Width
51.2 in
1300 mm
Gross Power
49.1 hp
36.6 kW

Overview

The CB4.0 is a 3-5 metric ton versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers. Its high amplitude and drum width give it the capacity to achieve a tons-per-day production rate that make it an excellent match for shoulders, small parking lots, lane additions, or other similar sized jobs.

Product Specifications for CB4.0

Operating Weight 8157 lb 3700 kg
Standard Compaction Width 51.2 in 1300 mm
Curb Clearance 20 in 520 mm
Turning Radius - Inside Drum Edge 115.2 in 2926 mm
Ground Clearance 11.2 in 284 mm
Static Linear Load 80 lb/in 14.2 kg/cm
Travel Speed - Maximum 8 mile/h 13.5 km/h
Gross Power 49.1 hp 36.6 kW
Engine Model C2.2 C2.2
Net Power - ISO 9249 48 hp 35.8 kW
Overall Length 113 in 2859 mm
Wheel Base 80.7 in 2050 mm
Overall Width 55.1 in 1400 mm
Drum Diameter 31.5 in 800 mm
Drum Width 51.2 in 1300 mm
Centrifugal Force per Drum - Maximum 7621 lb 33.9 kN
Frequency 55/48 Hz (3,300/2800 vpm) 55/48 Hz (3,300/2800 vpm)
Nominal Amplitude - High 0.02 in 0.5 mm
Fuel Tank Capacity 24 gal (US) 91 l
Water Spray Tank Capacity 81 gal (US) 308 l

CB4.0 Standard Equipment

Operator Environment

  • ROPS Folding
  • Operator Console w/ LCD Display and Emergency Stop
  • Dual 12-volt Power Outlets
  • Horn, Backup Alarm

Compaction System

  • Folding Scrapers
  • Vibe Selection � Front, Rear, or both
  • Pressurized, Triple-Filtration Spray System with Test Mode

Powertrain

  • Auto Warmup
  • Air Cleaner, Dual Element
  • Engine Belt Guard
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • On-demand Hydraulic Cooling Fan

Technology

  • Telematics - ProductLinkTM

Other

  • Vandal Protection - Lockable Hood, Fuel Fill, Controls Cover
  • Machine Lift and Tiedowns
  • Offsets Hitch

CB4.0 Optional Equipment

Operator Environment

  • Adjustable Suspension Seat with Operator Presense Switch
  • ROPS Fixed
  • Seat Belt - 75 mm (3 in) high visibility orange
  • Sun Canopy
  • Seat - Side Shift
  • Dual Propel Levers

Compaction System

  • Cocoa Mats
  • Edge Cutter Ready
  • Water Sprayer Antifreeze Kit
  • Ballast Kit � 400 kg (880 lb)

Powertrain

  • Traction Control

Electrical

  • Battery Disconnect
  • LED Roading Lights
  • Rotating Amber Beacon

Other

  • Biodegradeable Hydraulic Oil
  • Custom Paint

See how CB4.0 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

CB4.0 Utility Compactor

CB4.0 Utility Compactor
CB4.0 Utility Compactor
CB4.0 Utility Compactor
CB4.0 Utility Compactor

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so y…

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, …

  • Visionlink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment man…

1 - 8 of 3 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can k…

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, producti…

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology