CW34 Pneumatic Roller

Pneumatic Rollers CW34

Request A Price Find Dealer

Key Specs

Operating Weight - Standard Machine Empty
22050 lb
10000 kg
Operating Weight - Maximum Ballast
59525 lb
27000 kg
Compaction Width
82 in
2090 mm

Overview

The CW34 is an eight wheel pneumatic roller that features a modular ballast system and flexible operating weight of 10 000 kg to 27 000 kg (22,050 lb - 59,525 lb). This machine offers excellent visibility, ECO-mode operation, even compaction, and excels on a variety of materials due to its flexible air-on-the-run capability.

Product Specifications for CW34

Operating Weight - Standard Machine Empty 22050 lb 10000 kg
Operating Weight - Maximum Ballast 59525 lb 27000 kg
Operating Weight - Maximum Water Ballast 28660 lb 13000 kg
Average Weight per Wheel - No Ballast 2756 lb 1250 kg
Average Weight per Wheel - Maximum Ballast 7451 lb 3380 kg
Average Weight per Wheel 3571 lb 1620 kg
Operating Weight - Maximum Wet Sand Ballast 35275 lb 16000 kg
Operating Weight - No Ballast 22050 lb 10000 kg
Compaction Width 82 in 2090 mm
Turning Radius - Inside (2) 15 ft 6.1 m
Rolling Width 82 in 2090 mm
Travel Speed - Maximum 12 mile/h 19 km/h
Turning Radius - Inside (1) 240 in 6100 mm
Ground Clearance 10 in 260 mm
Turning Radius - Outside 342 in 8700 mm
Number of Wheels 8 8
Bore 4.13 in 105 mm
Stroke 5 in 127 mm
Gross Power 131.2 hp 96.5 kW
Engine Model C4.4 C4.4
Height - ROPS 118 in 3000 mm
Overall Length 210 in 5350 mm
Height - Steering Wheel 96 in 2450 mm
Maximum Machine Height 118 in 3000 mm
Overall Width 85 in 2160 mm
Tires 13/80 R20 13/80 R20
Fuel Tank Capacity 71 gal (US) 270 l
Water Spray Tank Capacity 100 gal (US) 380 l

See how CW34 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CW34 Pneumatic Roller

CW34 Pneumatic Roller

CW34 Pneumatic Roller

CW34 Pneumatic Roller

CW34 Pneumatic Roller

CW34 Pneumatic Roller
CW34 Pneumatic Roller
CW34 Pneumatic Roller
CW34 Pneumatic Roller
CW34 Pneumatic Roller

360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Temperature Indication

    Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

1 - 8 of 9 Items items
Previous Next

Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology