CW16 9-Wheel

Pneumatic Rollers CW16 9-Wheel

Request A Price Find Dealer

Key Specs

Operating Weight - 9 Wheel Base Machine
11464 lb
5200 kg
Operating Weight - 9 Wheel with Maximum Ballast (1)
33069 lb
15000 kg
Compaction Width
68 in
1728 mm

Overview

Flexible Compaction

The Cat® CW16 9-wheel pneumatic roller offers an operating weight range of 5200 kg to 15 000 kg (11,484 lb - 33,069 lb) for excellent versatility and performance. Equipped with an efficient Cat engine, this machine delivers smooth, reliable performance on grades and soft base materials.

Product Specifications for CW16 9-Wheel

Operating Weight - 9 Wheel Base Machine 11464 lb 5200 kg
Operating Weight - 9 Wheel with Maximum Ballast (1) 33069 lb 15000 kg
Load per Wheel - 9 Wheel Base Machine 1280 lb 580 kg
Operating Weight - 9 Wheel with Maximum Ballast (2) 3682 lb 1670 kg
Operating Weight - Maximum Ballast 11464 lb 5200 kg
Compaction Width 68 in 1728 mm
9 Wheel Compaction Width - With Bias Tire 69 in 1754 mm
Turning Radius - Outside 255 in 6455 mm
Travel Speed - Maximum 12 mile/h 19 km/h
Ground Clearance 10.5 in 267 mm
Inside Turn Radius - 9 Wheel 148 in 3761 mm
9 Wheel Compaction Width - With Radial Tire 68 in 1728 mm
Gross Power 100.5 hp 75 kW
Engine Model C3.4B C3.4B
Height - ROPS 9.8 ft 3000 mm
Overall Length 14.1 ft 4290 mm
Height - Steering Wheel 91 in 2320 mm
Water Spray Tank Capacity 92 gal (US) 348 l
Fuel Tank Capacity 38 gal (US) 146 l

See how CW16 9-Wheel compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CW16 Pneumatic Roller

CW16 Pneumatic Roller
CW16 Pneumatic Roller
CW16 Pneumatic Roller
CW16 Pneumatic Roller
CW16 Pneumatic Roller

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Temperature Indication

    Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature s…

1 - 8 of 1 Items items
Previous Next

Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors a…

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so y…

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, …

  • Visionlink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment man…

1 - 8 of 3 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can k…

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, producti…

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology