Studio Shot

Straight Snow Pushes 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge

Request A Price Click for Price

Key Specs

Working Width
192 in
4877 mm
Weight
3249.6 lb
1474 kg
Length
62 in
1574 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge

Working Width 192 in 4877 mm
Weight 3249.6 lb 1474 kg
Length 62 in 1574 mm
Moldboard Height 34.6 in 878 mm
Overall Height 44.4 in 1128 mm
Interface Type Fusion™ Coupler Fusion™ Coupler
Trip Edge Type Rubber With Trip Edge Rubber With Trip Edge
Trip Edge Height 7.6 in 193.5 mm
Trip Edge Quantity 2 2
Overall Width 198.7 in 5048 mm

See how 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 289D Compact Track Loader and Snow Push at work in Colorado.
Cat® Snow Push doing the work.