Model

Pallet Forks 1500 mm (59 in) VCE

Request A Price Find Dealer

Key Specs

Tine Length
59 in
1500 mm
Tine Thickness
2 in
60 mm
Tine Width
8 in
200 mm

Overview

1500mm (59in) VCE Pallet Fork

Product Specifications for 1500 mm (59 in) VCE

Tine Length 59 in 1500 mm
Tine Thickness 2 in 60 mm
Tine Width 8 in 200 mm
Height 38 in 965 mm
Width 79 in 2000 mm
Outside Tine Width - Maximum Spread 61 in 1550 mm
Operating Weight 1815 lb 825 kg

See how 1500 mm (59 in) VCE compares against frequently compared products.

Media Gallery

Model

Model
Alternate View