Studio Shot

Pallet Fork Carriages 1042 mm (41 in)

Request A Price Click for Price

Key Specs

Height
19.4 in
493.1 mm
Width
41 in
1042 mm
Weight
174.2 lb
79 kg

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1042 mm (41 in)

Height 19.4 in 493.1 mm
Width 41 in 1042 mm
Weight 174.2 lb 79 kg
Length 13.3 in 337 mm
Tine Spacing 216-906 mm (8.5-35.7 in) centerline to centerline 216-906 mm (8.5-35.7 in) centerline to centerline
Interface Type HPL-A Coupler HPL-A Coupler

See how 1042 mm (41 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Forks Attachment at Work

Cat® Forks for Compact Machines at Work

Cat® Forks for Skid Steer Loaders Overview

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Forks Attachment at Work
Cat® Forks for Compact Machines at Work
Cat® Forks for Skid Steer Loaders Overview
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments