Studio Shot

Pallet Fork Carriages 1550 mm (61 in)

Request A Price Click for Price

Key Specs

Height
31.2 in
793 mm
Width
61 in
1550 mm
Weight
502.7 lb
228 kg

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1550 mm (61 in)

Height 31.2 in 793 mm
Width 61 in 1550 mm
Weight 502.7 lb 228 kg
Length 10.3 in 261 mm
Tine Spacing 180-1320 mm (7-42 in) centerline to centerline 180-1320 mm (7-42 in) centerline to centerline
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 1550 mm (61 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Forks Attachment at Work

Cat® Forks for Compact Machines at Work

Cat® Forks for Skid Steer Loaders Overview

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Forks Attachment at Work
Cat® Forks for Compact Machines at Work
Cat® Forks for Skid Steer Loaders Overview
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments