Studio Shot

CW Couplers CW10 Manual, Hook, 8 Ton Mini Excavators

Request A Price Click for Price

Key Specs

Weight
183 lb
83 kg
Overall Width
15 in
382 mm
Machine Class
8 Ton Mini Excavators
8 Ton Mini Excavators

Overview

CW Couplers make attachment changes simple and increase the utilization of an excavator.

Product Specifications for CW10 Manual, Hook, 8 Ton Mini Excavators

Weight 183 lb 83 kg
Overall Width 15 in 382 mm
Machine Class 8 Ton Mini Excavators 8 Ton Mini Excavators
Overall Height 13 in 331 mm
Overall Length 25 in 635 mm
Pin Diameter 2 in 50 mm
Lifting Hook Capacity 3086.5 lb 1400 kg
Interface Type Pin On Pin On
Required Hydraulics None Required None Required

See how CW10 Manual, Hook, 8 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View