HCCW40 Hydraulic Connecting CW Coupler

Hydraulic Connecting CW Couplers Hydraulic Connecting CW Coupler HCCW40: 628-7785

Request A Price Click for Price

Key Specs

Machine Class
20-27
20-27
Width
21.7 in
550 mm
Weight
171.5 lb
378 kg

Overview

Cat® Hydraulic Connecting CW Couplers seamlessly connect to your machine’s hydraulics giving you the ability to pick up an attachment with full functionality in seconds from the safety of your cab. The HCCW Couplers deliver the productivity and versatility benefits you expect from a coupler while also enhancing safety for your people, equipment and overall operation.

Product Specifications for Hydraulic Connecting CW Coupler HCCW40: 628-7785

Machine Class 20-27 20-27
Weight 171.5 lb 378 kg
Lift Hook Capacity 10 ton (US) 10 ton (US)
Width 21.7 in 550 mm
Height 24.2 in 615 mm
Hydraulic Pressure Lock Max 1740 lbf/in 120 bar
Hydraulic Pressure Unlock Max 5076 lbf/in 350 bar
1/2" Hydraulic Connectors (Mounted) 3 3
3/4" Hydraulic Connectors (Mounted) 2 2

See how Hydraulic Connecting CW Coupler HCCW40: 628-7785 compares against frequently compared products.

Media Gallery

HCCW40 Hydraulic Connecting CW Coupler