Studio Shot

Hook Groups Broom Hook, IT38 Only Coupler

Request A Price Click for Price

Key Specs

Combined Weight
54 lb
24.5 kg
Interface Type
IT38 Coupler
IT38 Coupler
Overall Height
34.4 in
873 mm

Overview

These kits provide a machine interface for brooms.

Product Specifications for Broom Hook, IT38 Only Coupler

Combined Weight 54 lb 24.5 kg
Interface Type IT38 Coupler IT38 Coupler
Overall Height 34.4 in 873 mm
Overall Length 9.2 in 233 mm
Overall Width 4.7 in 120 mm

See how Broom Hook, IT38 Only Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot