Studio Shot

Electrical Kits 2120 mm (83 in)

Request A Price Click for Price

Key Specs

Combined Weight
6.4 lb
2.9 kg
Overall Harness Length
118.1 in
3000 mm

Overview

Provides machine side wiring to operate brooms.

Product Specifications for 2120 mm (83 in)

Combined Weight 6.4 lb 2.9 kg
Overall Harness Length 118.1 in 3000 mm

See how 2120 mm (83 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot