Studio Shot

Hook Groups Broom Hook, HPL-ISO Coupler

Request A Price Click for Price

Key Specs

Combined Weight
83.3 lb
37.8 kg
Interface Type
HPL-ISO Coupler
HPL-ISO Coupler
Overall Height
32.8 in
834 mm

Overview

These kits provide a machine interface for brooms.

Product Specifications for Broom Hook, HPL-ISO Coupler

Combined Weight 83.3 lb 37.8 kg
Interface Type HPL-ISO Coupler HPL-ISO Coupler
Overall Height 32.8 in 834 mm
Overall Length 11.4 in 290 mm
Overall Width 45.3 in 1150 mm

See how Broom Hook, HPL-ISO Coupler compares against frequently compared products.

Media Gallery

Studio Shot