CB1.7 Utility Compactor

Tandem Vibratory Rollers CB1.7

Request A Price Find Dealer

Key Specs

Operating Weight
3538 lb
1605 kg
Standard Compaction Width
35 in
900 mm
Engine Power (1)
24.7 hp
18.4 kW

Overview

Compact Performance

The CB1.7 is a 1.7 metric ton utility roller with 900 mm (35 in) tandem vibratory drums.

Product Specifications for CB1.7

Operating Weight 3538 lb 1605 kg
Standard Compaction Width 35 in 900 mm
Curb Clearance 16 in 403 mm
Ground Clearance 10 in 251 mm
Travel Speed - Maximum 5.3 mile/h 8.6 km/h
Static Linear Load 72 lb/in 9.4 kg/cm
Engine Power (1) 24.7 hp 18.4 kW
Engine Model Cat C1.1 Cat C1.1
Overall Length 80 in 2040 mm
Overall Width 40 in 1012 mm
Maximum Machine Height 94.5 in 2400 mm
Drum Width 35 in 900 mm
Drum Diameter 22.5 in 575 mm
Frequency 3420 V/m 57 Hz
Nominal Amplitude - High 0.019 in 0.5 mm
Centrifugal Force per Drum - Maximum 3057 lb 13.6 kN
Fuel Tank Capacity 7.9 gal (US) 30 l
Water Spray Tank Capacity 38 gal (US) 145 l

CB1.7 Standard Equipment

Operator Environment

  • ROPS Folding
  • Operator Console w/ Emergency Stop, Simple Rocker Switches, and Machine Warning Indicator Lights
  • Dual 12-volt Power Outlet
  • Horn, Backup Alarm

Compaction System

  • Folding Scrapers
  • Vibe Selection - Front, Rear, or Both
  • Pressurized, Triple-Filtration Spray System

Powertrain

  • Air Cleaner, Dual Element
  • Engine Belt Guard

Technology

  • ProductLinkTM

Electrical

  • Working Lights

Other

  • Vandal Protection - Lockable Hood and Controls Cover
  • Machine Life and Tiedowns

CB1.7 Optional Equipment

Operator Environment

  • Adjustable Suspension Seat w/ Operator Presence Switch
  • ROPS Fixed

Electrical

  • Battery Disconnect
  • Roading Lights
  • Rotating Amber Beacon
  • Light Guards

Other

  • Single Point Lift

See how CB1.7 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

CB1.7 - 900 mm (35") Drum Utility Roller

CB1.7 - 900 mm (35") Drum Utility Roller

CB1.7 Utility Roller

CB1.7 - 900 mm (35") Drum Utility Roller
CB1.7 - 900 mm (35") Drum Utility Roller
CB1.7 Utility Roller

Simple Reliable Affordable

Simple Reliable Affordable

360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.