826

Landfill Compactors 826

Request A Price Find Dealer

Key Specs

Gross Power - SAE J1995:2014
435 hp
324 kW
Net Power - SAE J1349:2011
405 hp
302 kW
Net Power - ISO 9249:2007
405 hp
302 kW

Overview

Do More with Less

Purpose-built for landfill operation, the Cat 826 delivers a level of reliability, performance, safety, operator comfort, serviceability, and efficiency that can only come from 45-plus years as an industry leader. Field-proven protection and integrated technologies provide peak availability and optimized landfill performance.

Benefits

Improved Maintenance

Make regular maintenance more convenient with accessible controls located inside the cab.

Additional Safety

Grouped ground level engine and machine controls allow for safe and easy daily maintenance.

Enhanced Operator Comfort

Comfortable cab and low effort controls with reduced vibration levels help operators work more productively throughout the day.

Product Specifications for 826

Gross Power - SAE J1995:2014 435 hp 324 kW
Net Power - SAE J1349:2011 405 hp 302 kW
Net Power - ISO 9249:2007 405 hp 302 kW
Engine Power - ISO 14396:2002 426 hp 318 kW
Engine Model C15 Cat® C15 Cat®
Emissions U.S. EPA Tier 4 Final/ EU Stage V/Korea Stage V and Japan 2014 or Brazil MAR-1, emitting equivalent to U.S. EPA Tier 3/EU Stage IIIA U.S. EPA Tier 4 Final/ EU Stage V/Korea Stage V and Japan 2014 or Brazil MAR-1, emitting equivalent to U.S. EPA Tier 3/EU Stage IIIA
Rated Speed 1800 1800
Torque Rise 33% 33%
Bore 5.4 in 137.2 mm
Stroke 6.7 in 171.4 mm
Displacement 927.6 in³ 15.2 l
High Idle Speed 2300 r/min 2300 r/min
Low Idle Speed 800 r/min 800 r/min
Maximum Altitude – Without Derating (Tier 4 Final/Stage V) 9298 ft 2834 m
Maximum Altitude - Without Derating (Tier 3/Stage IIIA) 9098 ft 2773 m
Note Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator.
Operating Weight (Tier 4 Final/Stage V) 90207 lb 40917 kg
Operating Weight (Tier 3/Stage IIIA equivalent) 89186 lb 40454 kg
Maximum Operating Weight (Tier 4 Final/Stage V) 92568 lb 41988 kg
Maximum Operating Weight (Tier 3/Stage IIIA equivalent) 91549 lb 41526 kg
Transmission Type Planetary - Powershift - ECPC Planetary - Powershift - ECPC
Direct Drive - Forward 1 4.2 mile/h 6.8 km/h
Direct Drive - Forward 2 7.5 mile/h 12.1 km/h
Direct Drive - Reverse 1 4.3 mile/h 7.8 km/h
Direct Drive - Reverse 2 8.6 mile/h 13.8 km/h
Pump Flow at 1800 rpm 30.9 gal/min 117 l/min
Main Relief Pressure 3771 psi 26000 kPa
Maximum Supply Pressure 3495 psi 24100 kPa
Lift System Double Acting Cylinder Double Acting Cylinder
Bore 4.7 in 120 mm
Stroke 42.1 in 1070 mm
Cooling System 30.6 gal (US) 116 l
Engine Crankcase 9 gal (US) 34 l
Transmission 17.4 gal (US) 66 l
Fuel Tank 206.6 gal (US) 782 l
Diesel Exhaust Fluid Tank (Tier 4 Final/Stage V) 8.5 gal (US) 32 l
Differential - Final Drives - Front 26.4 gal (US) 100 l
Differential - Final Drives - Rear 29.1 gal (US) 110 l
Hydraulic Tank Only 35.4 gal (US) 134 l
Note Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: • 20% biodiesel FAME (fatty acid methyl ester) * • 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels – Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specifications are required. – Diesel exhaust fluid (DEF) that meets all requirements defined in ISO 22241-1:2006. Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: • 20% biodiesel FAME (fatty acid methyl ester) * • 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels – Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specifications are required. – Diesel exhaust fluid (DEF) that meets all requirements defined in ISO 22241-1:2006.
Front Planetary - Fixed Planetary - Fixed
Rear Planetary - Oscillating Planetary - Oscillating
Oscillation Angle ±5° ±5°
Service Brakes Multi Disc Wet (Enclosed) 2 WHL Multi Disc Wet (Enclosed) 2 WHL
Parking Brake Drum and Shoe, Spring Applied, Hydraulic Released Drum and Shoe, Spring Applied, Hydraulic Released
Operator Sound Pressure Level (ISO 6396:2008) 73 dB(A) 73 dB(A)
Machine Sound Power Level (ISO 6395:2008) 113 dB(A) 113 dB(A)
Operator Sound Pressure Level (ISO 6396:2008)* 72 dB(A) 72 dB(A)
Machine Sound Power Level (ISO 6395:2008)* 110 dB(A) 110 dB(A)
Note (1) * Sound suppression equipped * Sound suppression equipped
Note (2) The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
Note (3) The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
Note (4) Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Operator Sound Pressure Level (ISO 6396:2008) 73 dB(A) 73 dB(A)
Machine Sound Power Level (ISO 6395:2008) 113 dB(A) 113 dB(A)
Operator Sound Pressure Level (ISO 6396:2008)* 72 dB(A) 72 dB(A)
Machine Sound Power Level (ISO 6395:2008)* 110 dB(A) 110 dB(A)
Note (1) * Sound suppression equipped * Sound suppression equipped
Note (2) The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
Note (3) The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed.
Note (4) Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Steering System - Circuit Pilot operated, load sensing Pilot operated, load sensing
Bore 4.5 in 114.3 mm
Stroke 22.7 in 576 mm
Steering System - Pump Piston - Variable Displacement Piston - Variable Displacement
Maximum System Flow 170 L/min @ 1,800 rpm (44.9 gal/min @ 1,800 rpm) 170 L/min @ 1,800 rpm (44.9 gal/min @ 1,800 rpm)
Steering Pressure Limited 3481 psi 24000 kPa
Vehicle Articulation Angle 86 ° 86 °
Height to Top of Air Conditioning Condenser 14.99 ft 4568 mm
Height - Cab Roof 13.75 ft 4193 mm
Height - Top of Beacon 15.63 ft 4765 mm
Height - Top of Exhaust Pipe 14.56 ft 4439 mm
Height - Top of Hood 10.87 ft 3312 mm
Ground Clearance - Bumper 3.15 ft 960 mm
Centerline of Rear Axle to Edge of Counterweight - No Rear Radiator Guard 9.38 ft 2860 mm
Centerline of Rear Axle to Edge of Counterweight - Including Rear Radiator Guard 10.16 ft 3096 mm
Hitch to Centerline of Front Axle 6.07 ft 1850 mm
Wheel Base 12.14 ft 3700 mm
Length - With Blade on Ground - Straight Blade - Including Rear Radiator Guard 28.59 ft 8715 mm
Ground Clearance 2.11 ft 642 mm
Width - Over Wheels 12.47 ft 3800 mm
Turning Radius - Inside of Wheels 9.18 ft 2797 mm
Width – Moldboard Length 14.16 ft 4311 mm
Width - Over End Bits 14.75 ft 4502 mm
Height with Cutting Edge and Screen 6.23 ft 1900 mm
Maximum Depth of Cut 1.5 ft 461 mm
Maximum Lift above Ground 4.19 ft 1277 mm
Capacity, Rated 16.1 yd³ 12.3 m³
Overall Machine Length (includes rear radiator guard, measured to cutting edge) 28.59 ft 8715 mm
Width – Moldboard Length 14.66 ft 4462 mm
Width - Over End Bits 14.83 ft 4522 mm
Height with Cutting Edge and Screen 6.63 ft 2022 mm
Maximum Depth of Cut 2.03 ft 619 mm
Maximum Lift above Ground 3.825 ft 1165 mm
Capacity, Rated 20.9 yd³ 16 m³
Overall Machine Length (includes rear radiator guard, measured to cutting edge) 29.54 ft 9005 mm
Width – Moldboard Length 14.25 ft 4331 mm
Width - Over End Bits 14.41 ft 4398 mm
Height with Cutting Edge and Screen 6.62 ft 2019 mm
Maximum Depth of Cut 2.03 mm 619 mm
Maximum Lift above Ground 3.79 ft 1156 mm
Capacity, Rated 22.9 yd³ 17.5 m³
Overall Machine Length (includes rear radiator guard, measured to cutting edge) 30.7 ft 9357 mm
Combination Tips (Weight Group) 21125 lb 9582 kg
Plus Tips - Weight (Group) 22002 lb 9980 kg
Paddle Tips - Weight (Group) 20540 lb 9317 kg
Diamond Tips Weight (Group) 23997 lb 10885 kg
Outside Diameter 77.6 in 1971 mm
Outside Diameter - Diamond 78.1 in 1983 mm
Drum Diameter 63.4 in 1610 mm
Drum Width 47.2 in 1200 mm
Feet Per Row 6 6
Feet Per Wheel 30 30
Replaceable Weld On Weld On
Width Over Drums 3800 mm 149.6 in
Tip Height 179 mm 7 in
Tip Height - Diamond 7.25 in 179 mm

826 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWERTRAIN

  • Single Clutch Speed Shifting (SCSS)
  • Electronic Clutch Pressure Control (ECPC)
  • Air-to-air aftercooler
  • Brakes, full hydraulic, enclosed, wet multiple disc service brakes
  • Cat Clean Emission Module (U.S. EPA Tier 4 Final/ EU Stage V only)
  • Muffler (under hood) (U.S. EPA Tier 3/EU Stage IIIA equivalent)
  • Electro-hydraulic parking brake
  • Engine, Cat C15 configured for two emissions options: Tier 4 Final/Stage V, or emitting equivalent to Tier 3/Stage IIIA
  • Fuel priming pump (electric)
  • Fuel-to-air cooler
  • Ground level engine shutdown
  • Heat shield, turbo and exhaust manifold
  • Hydraulically driven demand fan
  • Integrated braking system
  • Radiator, Aluminum Modular (AMR)
  • Separated cooling system
  • Starting aid (ether)
  • Throttle lock
  • Torque converter with Lock Up Clutch (LUC)
  • Eco Mode
  • Transmission, planetary, with 2F/2R speed range control
  • Under hood ventilation system

ELECTRICAL

  • Alarm, back-up
  • Alternator, 150 amp
  • Batteries, maintenance-free (4 - 1,000 CCA)
  • Electrical system, 24V
  • Light, warning unswitched (LED strobe)
  • Lighting system, halogen (front and rear)
  • Lighting, access stairway
  • Lighting, underhood
  • Starter, electric (heavy duty)
  • Ground level lockable master disconnect switch
  • Auxiliary jump start receptacle

OPERATOR ENVIRONMENT

  • Camera, rear vision
  • Air conditioner with roof-mounted condenser
  • Cab, sound-suppressed pressurized
  • Internal four-post rollover protective structure (ROPS/FOPS)
  • Radio ready for entertainment: – Antenna – Speakers – Converter (12V, 10-15 amp)
  • 12V power port for mobile phone or laptop connection
  • Radio, CB ready
  • Coat and hard hat hooks
  • Fingertip shifting controls
  • Flip-up armrest
  • Heater and defroster
  • Implement hydraulic lockout
  • Glass (window) - rubber mounted glass
  • Light, (dome) cab
  • Lunch box and beverage holders
  • Instrumentation, gauges: – Diesel exhaust fluid (DEF) level (U.S. EPA Tier 4 Final/ EU Stage V) – Engine coolant temperature – Fuel level – Hydraulic oil temperature – Speedometer/tachometer – Torque converter temperature
  • Instrumentation, warning indicators: – Action alert system, three categories – Brake oil pressure – Electrical system, low voltage – Engine failure malfunction alert and action lamp – Parking brake status
  • Mirror, internal (panoramic)
  • Mirrors, heated, rearview (externally mounted)
  • Premium plus seat containing forced air heating and cooling, 2-way thigh adjustment, power lumbar and back bolster adjustment, ride stiffness adjustment, dynamic end dampening, and leather finish
  • Seat belt with minder, retractable, 76 mm (3 in) wide
  • Steering and Transmission Integrated Control (STIC™) system with lockout
  • Sun visor, front
  • Tinted glass
  • Transmission gear (indicator)
  • Vital Information Management System (VIMS™): – Graphical information display – External data port – Customizable operator profiles
  • Wet-arm wipers/washers (front and rear)
  • Intermittent wipers (front and rear)
  • Precleaner, cab powered
  • Horn group (trumpet)

GUARDS

  • Guards, axle (front and rear)
  • Guard, cab window
  • Guard, driveshaft
  • Guards, crankcase and powertrain, hydraulically powered
  • Guard, differential (front and rear)

FLUIDS

  • Antifreeze, premixed 50% concentration extended life (–34° C/–29° F)

OTHER STANDARD EQUIPMENT

  • Demand fan/swing out (hydraulic reversible)
  • Doors, service access (locking)
  • Ecology drains for engine, radiator, transmission, hydraulic tank
  • Emergency platform exit
  • Engine, crankcase, 500 hour interval with CJ-4 oil
  • Engine idle management features: – Auto idle kickdown – Delayed engine shutdown – Engine idle shutdown
  • Fire suppression ready
  • Fuel tank, 782 L (207 gal)
  • Hitch, drawbar with pin
  • Hoses, Cat XT™
  • Hydraulic, engine, and transmission oil coolers
  • Total hydraulic filtration system
  • Oil sampling valves
  • Oil change system, high speed
  • Steering, load sensing
  • Stairway, left and right rear access
  • Vandalism protection caplocks
  • Venturi stack
  • Fold-down exhaust stack for shipping

TECHNOLOGY PRODUCTS

  • Product Link™ – Cellular, Satellite

SPECIAL ARRANGEMENTS

  • Engine: – Sound suppression
  • Engine precleaners - single stage

BLADES

  • Dozer arrangement (no blade)

WHEELS AND CLEANER BARS

  • Striker bars
  • Wheels and tips: wheel arrangements – 7" combination tips

826 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Radio, AM/FM/Aux/USB/Bluetooth®
  • Cat Compact SBAS Mapping (available through SITECH only)
  • Cat Compact RTK Mapping (available through SITECH only)

GUARDS

  • Guard – rear fan and grill

POWERTRAIN

  • Heater, engine coolant, 120V
  • Heater, engine coolant, 240V

SPECIAL ARRANGEMENTS

  • Engine precleaners – dual stage

MISCELLANEOUS

  • Plate – year of manufacture (Tier 3/Stage IIIA equivalent only)

WHEELS AND CLEANER BARS

  • Striker bars with cleaner fingers

OTHER STANDARD EQUIPMENT

  • Stairway, swingout (LH & RH)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Compaction Algorithm

    Compact with Compaction Algorithm combines advanced compaction measurement, in-cab guidance for operators, and reporting capabilities for managers. Includes a Global Navigation Satelli…

1 - 8 of 1 Items items
Previous Next

Compact with Compaction Algorithm combines advanced compaction measurement, in-cab guidance for operators, and reporting capabilities for managers. Includes a Global Navigation Satellite Syste…

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so y…

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, …

  • Visionlink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment man…

1 - 8 of 3 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can k…

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, producti…

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology

See how 826 compares against frequently compared products.

Media Gallery

826 Landfill Compactor

826 Landfill Compactor
826 Landfill Compactor
826 Landfill Compactor
826 Landfill Compactor
826 Landfill Compactor

Check out current offers for the 826

View More Offers