CB2.7 GC Utility Compactor

Tandem Vibratory Rollers CB2.7 GC

Request A Price Find Dealer

Key Specs

Standard Operating Weight with ROPS
5936 lb
2698 kg
Compaction Width
47.2 in
1200 mm
Engine Power (1)
24.7 hp
18.4 kW

Overview

Simple and Efficient

The CB2.7 GC is a 2.7 metric ton machine with 1200 mm (47 in) drums. It's a versatile machine with a high amplitude and is an excellent match for car parks, shoulders, small parking lots, lane additions, and other similar sized jobs.

Benefits

Productive

Providing power with Cat C1.7T engine at 24.6 hp / 18.4 kW with optimized hydraulics and multiple ballast options.

Designed for Rental

This machine is easy to maintain, has a single point lift for versatile transport, and has custom paint options available.

Simple to Operate

This machine has intuitive operator controls, a simple display, and an ergonomic operator station.

Product Specifications for CB2.7 GC

Standard Operating Weight with ROPS 5936 lb 2698 kg
Maximum Operating Weight with ROPS 7036 lb 3198 kg
Maximum Weight at Rear Drum 3075 lb 1398 kg
Maximum Weight at Front Drum 2861 lb 1301 kg
Compaction Width 47.2 in 1200 mm
Drum Diameter 28.3 in 720 mm
Drum Width 47.2 in 1200 mm
Height - ROPS 102.2 in 2595 mm
Overall Length 102.2 in 2596 mm
Overall Width 51.7 in 1312 mm
Wheel Base 70.9 in 1800 mm
Curb Clearance 17.8 in 453 mm
Drum Offset 2 in 50 mm
Ground Clearance 11.2 in 285 mm
Static Linear Load 66.2 lb/in 11.85 kg/cm
Travel Speed - Maximum 5.8 mile/h 9.4 km/h
Turning Radius - Inside Drum Edge 100 in 2540 mm
Turning Radius - Outside Drum Edge 147.2 in 3740 mm
Engine Power (1) 24.7 hp 18.4 kW
Engine Model C1.7T C1.7T
Centrifugal Force - Maximum 6968.8 lb 31 kN
Nominal Amplitude - High 0.02 in 0.52 mm
Water Spray Tank Capacity 52.8 gal (US) 200 l
Fuel Tank Capacity 14.37 gal (US) 55 l

CB2.7 GC Standard Equipment

OPERATOR ENVIRONMENT

  • Adjustable Suspension Seat with Operator Presense Switch
  • ROPS Folding
  • Seat Belt - 75 mm (3 in) high visibility orange
  • Operator Console w/ Water Tank Gauge, Emergency Stop, and Glove Box
  • 12-volt Power Outlet
  • Horn, Backup Alarm

COMPACTON SYSTEM

  • Folding Scrapers
  • Vibe Selection - front, rear, or both
  • Pressurized, Triple-Filtration Spray System with Test Mode

POWERTRAIN

  • Auto Engine Off and Auto Warmup
  • Air Cleaner, Dual Element
  • Engine Belt Guard

TECHNOLOGY

  • Telematics

ELECTRICAL

  • LED Working Lights

OTHER

  • Vandal Protection - lockable hood, fuel fill, and controls cover
  • Machine Life and Tiedowns
  • Offsets Hitch

CB2.7 GC Optional Equipment

OPERATOR ENVIRONMENT

  • ROPS Fixed
  • Sun Canopy
  • Seat - Side Shift
  • Dual Propel Levers

COMPACTON SYSTEM

  • Fixed Scrapers
  • Cocoa Mats
  • Edge Cutter Ready
  • Water Sprayer Antifreeze Kit
  • Ballast Kit - 200 kg (440 lb)
  • Ballast Kit - 400 kg (880 lb)

POWERTRAIN

  • Traction Control

TECHNOLOGY

  • Remote Flash / Troubleshoot
  • CMV - Compaction Measurement Value

ELECTRICAL

  • Battery Disconnect
  • LED Roading Lights
  • Rotating Amber Beacon

OTHER

  • Biodegradeable Hydraulic Oil
  • Bumpers
  • Single Point Lift
  • Custom Paint

See how CB2.7 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CB2.7 Utility Compactors

Utility Compactor Application Guide

CB2.7 Utility Compactors
Utility Compactor Application Guide
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.