9.5m3 (12.4 yds3) for R3000H

Dump Bucket 9.5m3 (12.4 yds3) for R3000H

9.5m3 (12.4 yds3) for R3000H

Request A Price Click for Price

Key Specs

Bucket Group Part Number
524-6458
524-6458
Machine Model
R3000H
R3000H
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock

Overview

THE RIGHT TOOL FOR THE JOB

The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 9.5m3 (12.4 yds3) for R3000H

Bucket Group Part Number 524-6458 524-6458
Machine Model R3000H R3000H
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Bucket Capacity 12.4 yd³ 9.5 m³
Bucket Width over Cutting Edge without GET 137 in 3476 mm
Weight - Base Bucket 12271 lb 5566 kg
Weight - Bucket with MWO GET 18364 lb 8330 kg
Weight - Bucket with BOHA GET 18794 lb 8525 kg
Weight - Bucket with Durilock D50S GET 18867 lb 8558 kg

See how 9.5m3 (12.4 yds3) for R3000H compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Dump Bucket

Cat Dump Bucket
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.