8.0m3 (10.5 yds3) for R1700

Dump Bucket 8.0m3 (10.5 yds3) for R1700

8.0m3 (10.5 yds3) for R1700

Request A Price Click for Price

Key Specs

Bucket Group Part Number
549-5378
549-5378
Machine Model
R1700
R1700
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock

Overview

THE RIGHT TOOL FOR THE JOB

The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 8.0m3 (10.5 yds3) for R1700

Bucket Group Part Number 549-5378 549-5378
Machine Model R1700 R1700
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Bucket Capacity 10.5 yd³ 8 m³
Bucket Width over Cutting Edge without GET 132 in 3354 mm
Weight - Base Bucket 9367 lb 4249 kg
Weight - Bucket with MWO GET 14473 lb 6565 kg
Weight - Bucket with BOHA GET 14806 lb 6716 kg
Weight - Bucket with Durilock D50S GET 15133 lb 6864 kg

See how 8.0m3 (10.5 yds3) for R1700 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Dump Bucket

Cat Dump Bucket
Cat R1700 with Dump Bucket
Cat R1700 with Dump Bucket 2