7.5m3 (9.8 yds3) for R1700

Bolt Together Bucket 7.5m3 (9.8 yds3) for R1700

7.5m3 (9.8 yds3) for R1700

Request A Price Find Dealer

Key Specs

Bucket Group Part Number
581-6671
581-6671
Machine Model
R1700 and R1700 XE
R1700 and R1700 XE
Ground Engaging Tool (GET) System
Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock
Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock

Overview

Bolt-Together Convenience for Shaft Mines

Designed specifically to reduce time and costs associated with transportation, assembly and rework procedures for underground mining, the Cat® bolt-together bucket is the solution to lower repair costs, reduced machine down time and higher machine productivity.

Benefits

Operational Safety

The Cat bolt-together bucket requires no skilled maintenance operators for underground welding, resulting in lowered safety risks and quicker repair times.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Modularity Benefits

Buckets are modular design and can be assembled quicker.

Product Specifications for 7.5m3 (9.8 yds3) for R1700

Bucket Group Part Number 581-6671 581-6671
Machine Model R1700 and R1700 XE R1700 and R1700 XE
Ground Engaging Tool (GET) System Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock
Bucket Capacity 8.9 yd³ 6.8 m³
Weight - Base Bucket 9775 lb 4425 kg
Width - Base Bucket 134.6 in 3418 mm
Height - Base Bucket 73.2 in 1860 mm
Depth - Base Bucket 58.3 in 1480 mm
Weight - Bucket with MWO GET 14363 lb 6515 kg
Width - Bucket with MWO GET 134.6 in 3418 mm
Height - Bucket with MWO GET 77.3 in 1963 mm
Depth - Bucket with MWO GET 103.9 in 2638 mm
Weight - Bucket with BOHA GET 14716 lb 6675 kg
Width - Bucket with BOHA GET 134.6 in 3418 mm
Height - Bucket with BOHA GET 76.6 in 1946 mm
Depth - Bucket with BOHA GET 100.9 in 2564 mm
Weight - Bucket with Durilock D50S GET 14881 lb 6750 kg
Width - Bucket with Durilock D50S GET 134.6 in 3418 mm
Height - Bucket with Durilock D50S GET 76.1 in 1932 mm
Depth - Bucket with Durilock D50S GET 102.4 in 2600 mm

See how 7.5m3 (9.8 yds3) for R1700 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

BTB with BOHA

BTB with BOHA
BTB Photo
BTB with D50S

Take the interactive virtual product tour to explore the great features and benefits of the 7.5m3 (9.8 yds3) for R1700

Start 7.5m3 (9.8 yds3) for R1700 Tour
close