627

Open Bowl Scrapers 627

Request A Price Find Dealer

Key Specs

Flywheel Power - Tractor/Scraper
304 kW (407 hp)/216 kW (290 hp)
304 kW (407 hp)/216 kW (290 hp)
Scraper Capacity - Heaped
24 yd³
18.4 m³
Top Speed - Loaded
33.5 mile/h
53.9 km/h

Overview

PROVEN PERFORMANCE

Quick loading, high travel speeds and the ability to load and dump on the run yield fast cycle times, allowing Cat Wheel Tractor-Scrapers to consistently deliver high productivity at the lowest cost per ton.

Benefits

Increased Comfort

Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long

Up To 12% Improved Productivity

Improvements in fuel efficiency and the APECS transmission controls deliver more productivity in most applications

Additional Safety

New safety features help operators be more productive and work more efficiently all day long

Product Specifications for 627

180° Curb-to-Curb Turning Width 38.71 ft 11.8 m
Scraper Capacity - Heaped 24 yd³ 18.4 m³
Maximum Depth of Spread 21.3 in 540 mm
Maximum Depth of Cut 12.4 in 315 mm
Width - Cut 10.3 ft 3.14 m
Top Speed - Loaded 33.5 mile/h 53.9 km/h
Rated Load 26 127 kg (57,610 lb); 26.19 tonnes (28.81 tons) 26 127 kg (57,610 lb); 26.19 tonnes (28.81 tons)
Fuel Tank Refill Capacity - Scraper 336 gal (US) 1272 l
Scraper Capacity - Struck 17.1 yd³ 13 m³
Overall Width 11.71 ft 3.57 m
Tires - Scraper 33.25R29**E3 33.25R29**E3
Overall Shipping Height 13.22 ft 4.03 m
Tires - Tractor Drive 33.25R29**E3 33.25R29**E3
Rated Engine RPM - Scraper 2150 r/min 2150 r/min
Flywheel Power - Tractor 407 hp 304 kW
Note (1) C13 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III. C13 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III.
Note (2) C9.3 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III. C9.3 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III.
Flywheel Power - Scraper 290 hp 216 kW
Rated Engine RPM - Tractor 2000 r/min 2000 r/min
Engine Model - Scraper Cat C9.3 Cat C9.3
Engine Model - Tractor Cat C13 Cat C13
Flywheel Power - Tractor/Scraper 304 kW (407 hp)/216 kW (290 hp) 304 kW (407 hp)/216 kW (290 hp)
Scraper Capacity - Heaped 24 yd³ 18.4 m³
Top Speed - Loaded 33.5 mile/h 53.9 km/h
Fuel Tank 336.03 gal (US) 1272 l
Cooling System - Tractor 11.89 gal (US) 45 l
Crankcase - Scraper 7.397 gal (US) 28 l
Hydraulic System 21.926 gal (US) 83 l
Transmission System - Scraper 12.944 gal (US) 49 l
Cooling System - Scraper 16.114 gal (US) 61 l
Crankcase - Tractor 8.08 gal (US) 30.58 l
Transmission System - Tractor 24.76 gal (US) 93 l
Width - Overall Machine 141.1 in 3585 mm
Width - Tractor 133.1 in 3381 mm
Width - Inside of Bowl 120 in 3048 mm
Width - Outside Rear Tires 128.9 in 3275 mm
Height - Overall Shipping 158.6 in 4029 mm
Height - Top of Cab 142.6 in 3621 mm
Ground Clearance - Tractor 21.9 in 557 mm
Front of Tractor to Front Axle 122.8 in 3119 mm
Axle to Vertical Hitch Pin 21.3 in 540 mm
Height - Scraper Blade Maximum 20.5 in 520 mm
Wheel Base 314.9 in 7998 mm
Rear Axle - Rear of Machine 114.1 in 2898 mm
Width - Rear Tire Centers 90.2 in 2290 mm
Length - Maximum (Push-Pull) 613.2 in 15576 mm
Length - Overall Machine - Standard 551.8 in 14015 mm
Width - Overall Machine - Ladder Down 149.2 in 3790 mm
Operating Weight - Empty 90213 lb 40913 kg
Overall Length 45.9 ft 14.02 m
Overall Length - With Bail Down 51.1 ft 15.58 m
Operating Weight - Empty 92980 lb 42168 kg
Exterior Sound Level The exterior sound power level for the standard machine (ISO 6393) is 116 dB(A). The exterior sound power level for the standard machine (ISO 6393) is 116 dB(A).
ROPS/FOPS Meets ISO standards Meets ISO standards
Reverse Alarm ISO 9533:2010 ISO 9533:2010
Seat Belt SAE J386:JUN1985 SAE J386:JUN1985
Steering System ISO 5010:2007 ISO 5010:2007
Brakes ISO 3450:2011 ISO 3450:2011
Rollover Protection Structure (ROPS) ISO 3471:2008 for up to 17 084 kg (37,664 lb) ISO 3471:2008 for up to 17 084 kg (37,664 lb)
Falling Object Protective Structure (FOPS) ISO 3449:2005 Level II ISO 3449:2005 Level II
Transmission Gear - First 3.1 mile/h 5 km/h
Transmission Gear - Eighth 33.5 mile/h 53.9 km/h
Transmission Gear - Second 5.5 mile/h 8.9 km/h
Transmission Gear - Reverse 5.7 mile/h 9.2 km/h
Transmission Gear - Seventh 24.8 mile/h 39.9 km/h
Transmission Gear - Fifth 13.6 mile/h 21.9 km/h
Transmission Gear - Third 7.5 mile/h 12.1 km/h
Transmission Gear - Sixth 18.4 mile/h 29.6 km/h
Transmission Gear - Fourth 10.1 mile/h 16.3 km/h
Bowl Lower 3.5 s 3.5 s
Bail Lower 3.2 s 3.2 s
Apron Lower 3.8 s 3.8 s
Bail Raise 1.8 s 1.8 s
Apron Raise 2.95 s 2.95 s
Bowl Raise 3 s 3 s
Ejector Retract 6.7 s 6.7 s
Ejector Extend 5.2 s 5.2 s

627 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN – TRACTOR

  • Cat C13
  • Cat engine brake
  • Electric start, 24 Volt
  • Air cleaner, dry type with precleaner
  • Fan, hydraulic
  • Ground level engine shutdown
  • Radiator, aluminum unit core, 9 fins per inch
  • Guard, crankcase
  • Muffler (only for less or non-regulated regions engine arrangement only)
  • Starting aid, ether
  • Braking system:
    – Primary and secondary, wet disc, hydraulic
    – Parking, hydraulic-released, spring-applied
    – Throttle lock
  • Transmission:
    – 8-speed planetary power shift
    – ECPC control
    – APECS software
    – Programmable top gear selection
    – Transmission hold
    – Differential lock
    – Guard, power train
    – Standard tire spin reduction
    – Ground speed control
    – Machine speed limit
    – Differential lock protection

POWER TRAIN – SCRAPER

  • Cat C9.3 engine with high pressure:
    – Common rail fuel
    – Cat engine brake
    – Electric start, 24 volt
    – Fan, driveline
    – Ground engine shutdown
    – Muffler (only for less or non-regulated regions engine arrangement only)
    – Starting aid, ether
  • Braking system:
    – Primary and secondary, wet disc, hydraulic
    – 4 speed (torque converter drive)
    – Transmission planetary powershift

ELECTRICAL – TRACTOR

  • Alternator, 150 Amp
  • Batteries (4), 12V, 1,000 CCA, maintenance free, high output
  • Electrical system, 24V
  • Lighting system:
    – Headlights, 3×3 halogen
    – Turn signals with hazard function, LED floodlights, (2) 3×3 cutting edge (1) 3×3 bowl, halogen side vision (2) 3×3 halogen
  • Starting/charging receptacle

ELECTRICAL – SCRAPER

  • Alarm, backup
  • Alternator, 65 Amp
  • Batteries (4), 12V, 1,000 CCA, maintenance free, high output
  • Lighting system:
    – Brake lights, LED
    – Turn signals with hazard function, LED
  • Starting/charging receptacle

OPERATOR ENVIRONMENT – TRACTOR

  • HVAC system, heat, AC, defrost
  • Thermostat control of HVAC system
  • Coat hook
  • Lunchbox platform with holding strap
  • Diagnostic connection (2)
  • 12V power ports (2)
  • Differential lock (1)
  • Dome courtesy light
  • Horn, electric
  • T-Handle implement control
  • Mirror, rearview
  • Radio ready
  • ROPS/FOPS cab, pressurized
  • Keypad switches:
    – Rear engine start
    – Throttle lock
    – Wipers/washers
    – Hazard lights
    – Retarding level select
    – Work lights on, off
    – Information mode on Messenger Display
  • Safety tab rocker switches:
    – Regeneration control
    – Parking brake
  • Seat belt, static two-piece
  • Seat, Cat Advanced Ride Management (ARM), Cat Comfort Series 3, rotates 30 degrees
  • Steering wheel, tilt, telescoping, padded
  • Windows, right side emergency egress
  • Windows, sliding
  • Windows, laminated, zipped in
  • Windshield wipers, front and rear windows, includes washers
  • Door lock
  • Messenger Display
  • Gauges, warnings include:
    – Coolant temperature
    – Engine oil temperature
    – Hydraulic oil temperature
    – Fuel level
    – Park brake
    – Implement lockout
    – Brake system
    – Regeneration required
    – Throttle lock
    – System voltage
    – Secondary steering
    – Bail down
    – Differential lock
    – Apron float
    – Transmission hold
    – Cushion hitch
    – High beam lights
    – Action lamp
    – Engine speed, rpm
    – Gear selection

FLUIDS

  • Extended Life Coolant to –37° C (–34° F)

OTHER STANDARD EQUIPMENT – TRACTOR

  • Advanced cushion hitch
  • Accumulators (cushion hitch) with Canadian Registration Number (CRN)
  • Fast oil change
  • Fenders, non-metallic
  • Heater, engine coolant 120V
  • Rims (2)
  • Tow pin, front
  • Vandalism locks
  • Heater, engine coolant 120V

OTHER STANDARD EQUIPMENT – SCRAPER

  • Bowl
    – 18.4 m³ (24 yd³), heaped
    – 14.1 m³ (18.4 yd³), struck
    – Fast oil change
    – Vandalism locks
    – Guard, overflow
    – Heater, engine coolant 120V
  • Hydraulic position sensing cylinders (bowl lift and apron)

SPECIAL ARRANGEMENTS

  • Tractor/Scraper Arrangements
    – Push Pull Arrangement
  • Fueling Arrangements
    – Fast Fill Group

627 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

STEERING ARRANGEMENTS

  • Secondary Steering Arrangement

INTEGRATED TECHNOLOGIES

  • Sequence Assist Arrangement
  • Load Assist
  • Cat Grade Control with Load Assist
  • Product Link™ Installation

OTHER ATTACHMENTS

  • Camera arrangement – WAVS
  • Steering lock – external
  • Cab beacon
  • Air horn
  • Air horn and beacon
  • Wiring group
  • Year of manufacture plate

WORK LIGHT ATTACHMENTS

  • HID work lights

AMBIENT CAPABILITY ARRANGEMENTS

  • Cooling, high ambient HRC
  • Cooling, low ambient HRC
  • Cooling, high ambient LRC
  • Cooling, low ambient LRC

CLEANER

  • Cab precleaner

SERVICE INSTRUCTIONS

  • Film arrangement – U.S. (ANSI)
  • Film arrangement – International (ISO)

See how 627 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

627 Open Bowl Scraper

627 Open Bowl Scraper

627 Open Bowl Scraper

627 Open Bowl Scraper

627 Open Bowl Scraper

627 Open Bowl Scraper

627 Open Bowl Scraper
627 Open Bowl Scraper
627 Open Bowl Scraper
627 Open Bowl Scraper
627 Open Bowl Scraper
627 Open Bowl Scraper

Wheel Tractor-Scraper K Series

Wheel Tractor-Scraper K Series Operator Testimonial

Wheel Tractor-Scraper K Series
Wheel Tractor-Scraper K Series Operator Testimonial

360 View
360 View