Engine
Flywheel Power - Tractor/Scraper | 425 kW (570 hp)/216 kW (290 hp) 425 kW (570 hp)/216 kW (290 hp) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
637 coal bowls are longer and higher than standard wheel tractor scraper bowls, allowing them to haul 38 m (50 yd) of low density loose coal. The bowls are designed and built to specifically deliver in coming loose coal to the stock pile and reserve stock piled coal to the feeder system.
Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long
Improvements in fuel efficiency and the new APECS transmission controls deliver more productivity in most applications
New safety features help operators be more productive and work more efficiently all day long
Flywheel Power - Tractor/Scraper | 425 kW (570 hp)/216 kW (290 hp) 425 kW (570 hp)/216 kW (290 hp) |
Scraper Capacity - Heaped | 50 yd³ 38 m³ |
Top Speed - Loaded | 34.7 mile/h 55.8 km/h |
Width - Cut | 11.5 ft 3.51 m |
Flywheel Power - Tractor | 570 hp 425 kW |
Overall Width | 12.93 ft 3.94 m |
Scraper Capacity - Heaped | 50 yd³ 38 m³ |
Rated Engine RPM - Scraper | 2150 r/min 2150 r/min |
Tires - Scraper | 37.25R35**E3 37.25R35**E3 |
Top Speed - Loaded | 34.7 mile/h 55.8 km/h |
Overall Length | 609.5 in 15480 mm |
Operating Weight - Empty | 117782 lb 52425 kg |
Tires - Tractor | 37.25R35**E3 37.25R35**E3 |
Flywheel Power - Scraper | 290 hp 216 kW |
Emissions | Cat C9.3 and Cat C18 engines meet U.S. EPA Tier 4 Final/EU Stage IV engine emission standards. Cat C9.3 and Cat C18 engines meet U.S. EPA Tier 4 Final/EU Stage IV engine emission standards. |
180° Curb-to-Curb Turning Width | 42.59 ft 12.98 m |
Engine Model - Tractor | Cat C18 Cat C18 |
Engine Model - Scraper | Cat C9.3 Cat C9.3 |
Scraper Capacity - Struck | 41 yd³ 31 m³ |
Rated Engine RPM - Tractor | 1900 r/min 1900 r/min |
Rated Load | 34 472 kg (76,000 lb)/34.20 tonnes (38 tons) 34 472 kg (76,000 lb)/34.20 tonnes (38 tons) |
Fuel Tank Refill Capacity - Scraper | 370 gal (US) 1400 l |
Maximum Depth of Cut | 17.7 in 450 mm |
Maximum Depth of Spread | 21.1 in 535 mm |
Overall Shipping Height | 13.62 ft 4.15 m |
Bail Lower | 2.1 s 2.1 s |
Bowl Raise | 3.5 s 3.5 s |
Ejector Extend | 8.5 s 8.5 s |
Apron Raise | 4 s 4 s |
Apron Lower | 3.8 s 3.8 s |
Bail Raise | 1.5 s 1.5 s |
Bowl Lower | 3.5 s 3.5 s |
Ejector Retract | 8.5 s 8.5 s |
Exterior Sound Power Level | The exterior sound power level for the standard machine (ISO 6393:2008) is 118 dB(A). The exterior sound power level for the standard machine (ISO 6393:2008) is 118 dB(A). |
ROPS/FOPS | Meet ISO standards Meet ISO standards |
Width - Overall Machine | 155 in 3937 mm |
Height - Overall Shipping | 163 in 4140 mm |
Length - Overall Machine - Standard | 609.5 in 15480 mm |
Height - Top of Cab | 147 in 3733 mm |
Rear Axle - Rear of Machine | 95.4 in 2424 mm |
Width - Inside of Bowl | 134 in 3404 mm |
Width - Rear Tire Centers | 96.9 in 2462 mm |
Width - Outside Rear Tires | 143.2 in 3636 mm |
Height - Scraper Blade Maximum | 21.2 in 538 mm |
Axle to Vertical Hitch Pin | 20 in 509 mm |
Ground Clearance - Tractor | 26.1 in 664 mm |
Width - Tractor | 137.8 in 3499 mm |
Front of Tractor to Front Axle | 142.2 in 3612 mm |
Wheel Base | 377 in 9576 mm |
Seat Belt | SAE J386:FEB2006 SAE J386:FEB2006 |
Reverse Alarm | ISO 9533:2010 ISO 9533:2010 |
Falling Object Protective Structure (FOPS) | ISO 3449:2005 Level II ISO 3449:2005 Level II |
Brakes | ISO 3450:2011 ISO 3450:2011 |
Rollover Protection Structure (ROPS) | ISO 3471:2008 for up to 21 282 kg (46,919 lb) ISO 3471:2008 for up to 21 282 kg (46,919 lb) |
Steering System | ISO 5010:2007 ISO 5010:2007 |
Transmission System - Scraper | 12.9 gal (US) 49 l |
Diesel Exhaust Fluid - Tractor | 8 gal (US) 30.5 l |
Diesel Exhaust Fluid - Scraper | 5.8 gal (US) 22 l |
Crankcase - Scraper | 6.5 gal (US) 24.5 l |
Cooling System - Scraper | 16.1 gal (US) 61 l |
Fuel Tank | 370 gal (US) 1400 l |
Transmission System - Tractor | 29 gal (US) 110 l |
Cooling System - Tractor | 19.8 gal (US) 75 l |
Hydraulic System | 37.5 gal (US) 142 l |
Crankcase - Tractor | 13.7 gal (US) 52 l |
Transmission Gear - Reverse | 6.2 mile/h 9.9 km/h |
Transmission Gear - Sixth | 19 mile/h 30.6 km/h |
Transmission Gear - Fourth | 10.5 mile/h 16.9 km/h |
Transmission Gear - First | 3.4 mile/h 5.5 km/h |
Transmission Gear - Seventh | 25.7 mile/h 41.95 km/h |
Transmission Gear - Third | 7.7 mile/h 12.4 km/h |
Transmission Gear - Fifth | 14.1 mile/h 22.7 km/h |
Transmission Gear - Eighth | 34.7 mile/h 55.8 km/h |
Transmission Gear - Second | 6.2 mile/h 10 km/h |
Caterpillar product brochures and other informational documents are available for your growing business.