CB16

Tandem Vibratory Rollers CB16

Request A Price Find Dealer

Key Specs

Standard - Operating Weight
31941 lb
14488 kg
Standard Compaction Width
84 in
2130 mm
Static Linear Load
204 lb/in
36 kg/cm

Overview

SIMPLE AND PRODUCTIVE COMPACTION

The CB16 asphalt compactor offers enhancements that simplify operation, provide versatility, and deliver excellent fuel economy. Rotary dials, oscillatory vibration, and 360 degreeseating make this compactor a perfect match for urban streets, rural roads, highways, interstates and other high-production applications.

Benefits

Up To 10% Less Fuel Efficiency

More fuel efficient with standard eco-mode and automatic idle shutdown.

Simple Operation

With easy-to-use push button control and LCD screen.

Up To 10% More Production

More productivity with optional Intelligent Compaction technologies and flexible vibratory systems.

Product Specifications for CB16

Standard - Operating Weight 31941 lb 14488 kg
Static Linear Load 204 lb/in 36 kg/cm
Maximum Operating Weight 34255 lb 15538 kg
Standard Compaction Width 84 in 2130 mm
Drum Offset 6 in 170 mm
Curb Clearance 28 in 723 mm
Ground Clearance 11.5 in 292 mm
Engine Model Cat C4.4 Cat C4.4
Gross Power 142 hp 106 kW
High 8 mile/h 13 km/h
Low 4.5 mile/h 7 km/h
Overall Length 15.5 ft 4742 mm
Wheel Base 11.25 ft 3450 mm
Height - With ROPS/FOPS 10 ft 3068 mm
Overall Width 92 in 2325 mm
Centrifugal Force per Drum - Maximum 31069 lb 138.2 kN
Centrifugal Force per Drum - Minimum 12409 lb 55.2 kN
Maximum Amplitude 0.041 in 1.03 mm
Minimum Amplitude 0.01 in 0.3 mm
Maximum Frequency 3800 VPM 63 Hz
Minimum Frequency 2520 VPM 42 Hz
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both
Fuel Tank Capacity 66 gal (US) 250 l
Water Spray Tank Capacity 264 gal (US) 1000 l

CB16 Standard Equipment

Operating Environment

  • 180 degree seat positioning with sliding station
  • Adjustable armrests
  • Platform ROPS/FOPS
  • Propel lever with 4-button control
  • Steering wheel - fixed position, left side
  • Suspension seat - no heat
  • 76 mm (3 in) high visibility seatbelt
  • Vandalism protection

Technology

  • Product Link™ PLE743
  • Remote Flash
  • Remote Troubleshooting

Powertrain

  • Cat C4.4, 4-cylinder

Electrical System

  • 150 amp alternator
  • 12-volt charging system
  • Automotive-type fuse system
  • Maintenance-free batteries
  • Cat Electronic Technician (Cat ET)
  • Remote start/charge receptacle

Service and Maintenance

  • Maintenance-free Hitch
  • 3 yr/3000 hr conventional vibratory system service interval
  • 2 yr/2000 hr oscillatory vibration system service interval
  • Grouped filters with ground level access
  • Remote access drains
  • Sampling ports for Scheduled Oil Sampling
  • Site gauges

Safety

  • Backup Alarm
  • Warning horn (front & rear)
  • LED Working Lights
  • Steps, front drum fuel refill
  • Warning, LED safety beacons

CB16 Optional Equipment

Operating Environment

  • 360 degree seat positioning with sliding station
  • Steering wheel - elevated position, left side
  • Suspension seat w/ heat
  • Seat headrest

Technology

  • Infrared asphalt temperature sensors
  • CMV accelerometer - front drum
  • GNSS Mapping - temperature and passcount
  • Machine to machine communication
  • Product Link PLE783

Powertrain

  • Offset hitch

Vibratory System

  • Biodegradeable hydraulic oil
  • Five amplitude vibratory system
  • Two amplitude/two frequency vibratory system
  • Versa Vibe™ vibratory system
  • Two amplitude/two frequency w/Oscillation vibratory system
  • Versa Vibe w/Oscillation vibratory system
  • Cocoa mats
  • Mats - water distribution
  • Freeze protection - water spray system
  • Rear drum oscillation kit - field installed drum

Safety

  • LED Working Lights with turn signals
  • LED Roading Lights
  • Mirror package
  • Steps, rear drum water spray refill

See how CB16 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

CB16

CB16

CB16

CB16

CB16

CB16
CB16
CB16
CB16
CB16

Oscillatory Vibration System

Simplified 8 Button Control Panel

Pass Count and Temperature Mapping

Asphalt Compaction With Oscillation

Oscillatory Vibration System
Simplified 8 Button Control Panel
Pass Count and Temperature Mapping
Asphalt Compaction With Oscillation

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Compaction Meter Value (CMV)

    Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

  • Cat Compact with Temperature Indication

    Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

1 - 8 of 9 Items items
Previous Next

Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

Explore Technology

Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

Explore Technology
  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology