CB10 Tandem Vibratory Roller

Tandem Vibratory Rollers CB10

Request A Price Find Dealer

Key Specs

Operating Weight
20945 lb
9500 kg
Standard Compaction Width
67 in
1700 mm
Gross Power
131.8 hp
97 kW

Overview

The Cat® CB10 Solid Drum is a 10 ton roller with 1700 mm (67") tandem vibratory drums. It excels on a variety of asphalt mix designs as well as other granular materials. It features exceptional visibility and control, smooth operating powertrain, and versatile vibratory systems including Oscillation Technology.

Product Specifications for CB10

Operating Weight 20945 lb 9500 kg
Standard Operating Weight with Cab 21407 lb 9710 kg
Maximum Operating Weight with Cab 23171 lb 10510 kg
Maximum Operating Weight with ROPS 22564 lb 10235 kg
Standard Operating Weight with ROPS 20945 lb 9500 kg
Standard Compaction Width 67 in 1700 mm
Travel Speed - Maximum 7.5 mile/h 12 km/h
Static Linear Load 160 lb/in 28.5 kg/cm
Maximum Compaction Width 73 in 1940 mm
Gross Power 131.8 hp 97 kW
Engine Model Cat C4.4 with ACERT Technology Cat C4.4 with ACERT Technology
Overall Length 177 in 4565 mm
Wheel Base 130 in 3300 mm
Height - With ROPS/FOPS 117 in 2982 mm
Overall Width 73 in 1872 mm
Drum Diameter 47 in 1198 mm
Drum Width 67 in 1700 mm
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both
Centrifugal Force per Drum - Minimum 6092 lb 27.1 kN
Centrifugal Force per Drum - Maximum 28977 lb 128.9 kN
Nominal Amplitude - High 0.033 in 0.84 mm
Nominal Amplitude - Low 0.007 in 0.18 mm
Fuel Tank Capacity 55 gal (US) 208 l
Water Spray Tank Capacity 221 gal (US) 837 l

CB10 Standard Equipment

ENGINE

  • One-touch low idle with automatic engine speed control

CB10 Optional Equipment

Air Conditioning

Air Suspension Seat w/heat

Cat Compaction Control

Compaction Meter Value

Edge Cutter

Freeze Protection Kit (Water Spray)

Halogen Lights with Drum Edge Lighting

High Ambient Cooling System

High Intensity Discharge Lights

LED Lights

Machine to Machine Communication

Mirrors

Product Link

Roading Lights

ROPS/FOPS Cab

Temperature Gauge

2-Amplitude, 2-Frequency Vibratory System

Warning Beacon

Water Distribution Mats

See how CB10 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

CB10 Tandem Vibratory Roller

CB10 Tandem Vibratory Roller

CB10 Tandem Vibratory Roller

CB10 Tandem Vibratory Asphalt Compactor

CB10 Tandem Vibratory Roller
CB10 Tandem Vibratory Roller
CB10 Tandem Vibratory Roller
CB10 Tandem Vibratory Asphalt Compactor

Simplified 8 Button Control Panel

Pass Count and Temperature Mapping

Simplified 8 Button Control Panel
Pass Count and Temperature Mapping

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Compaction Meter Value (CMV)

    Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

  • Cat Compact with Temperature Indication

    Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

1 - 8 of 9 Items items
Previous Next

Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

Explore Technology

Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

Explore Technology
  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology