Studio Shot

Trenchers T109 Manual Side Shift, No Chain

Request A Price Click for Price

Key Specs

Standard Boom Length
36 in
914 mm
Required Hydraulics
Standard Flow
Standard Flow
Overall Width
56.1 in
1426 mm

Overview

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Product Specifications for T109 Manual Side Shift, No Chain

Standard Boom Length 36 in 914 mm
Required Hydraulics Standard Flow Standard Flow
Overall Width 56.1 in 1426 mm
Overall Length 92.4 in 2348 mm
Weight 860.9 lb 390.5 kg
Overall Height 30.9 in 786 mm
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Drive Shaft Speed at Maximum Flow 203 rpm 203 rpm
Side Shift Travel 16.5 in 419 mm
Maximum Auger Clearance 21 in 534 mm
Spoil Auger Diameter 18 in 457 mm
Optional Cutting Widths 152, 203, 254, 305 mm (6, 8, 10, 12 in) 152, 203, 254, 305 mm (6, 8, 10, 12 in)

See how T109 Manual Side Shift, No Chain compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Trenchers at Work

Cat® Trenchers Production Study

Cat® Trencher Operating Tips

Cat® Trencher Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Trenchers at Work
Cat® Trenchers Production Study
Cat® Trencher Operating Tips
Cat® Trencher Overview
An Attachment for Every Job - Cat® Work Tool Attachments

360 View