Studio Shot

Trenchers T112 Hydraulic Side Shift, Combo Chain

Request A Price Click for Price

Key Specs

Standard Boom Length
48 in
1219 mm
Cutting Width
6 in
152 mm
Chain Type
Combo
Combo

Overview

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Product Specifications for T112 Hydraulic Side Shift, Combo Chain

Standard Boom Length 48 in 1219 mm
Cutting Width 6 in 152 mm
Chain Type Combo Combo
Required Hydraulics Standard Flow Standard Flow
Overall Width 74.8 in 1901 mm
Overall Length 106.5 in 2705 mm
Weight 1199.1 lb 543.9 kg
Overall Height 30.9 in 786 mm
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Drive Shaft Speed at Maximum Flow 203 rpm 203 rpm
Side Shift Travel 22 in 559 mm
Maximum Auger Clearance 21 in 534 mm
Spoil Auger Diameter 18 in 457 mm
Optional Cutting Widths 203, 254, 305 mm (8, 10, 12 in) 203, 254, 305 mm (8, 10, 12 in)

See how T112 Hydraulic Side Shift, Combo Chain compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® 259D Compact Track Loader and T9B Trencher Attachment Digging a Trench

Cat® T9B Trencher in Landscaping Application

Cat® Trencher in Working Application

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 259D Compact Track Loader and T9B Trencher Attachment Digging a Trench
Cat® T9B Trencher in Landscaping Application
Cat® Trencher in Working Application

Cat® Trenchers at Work

Cat® Trenchers Production Study

Cat® Trencher Operating Tips

Cat® Trencher Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Trenchers at Work
Cat® Trenchers Production Study
Cat® Trencher Operating Tips
Cat® Trencher Overview
An Attachment for Every Job - Cat® Work Tool Attachments

360 View