Studio Shot

Straight Snow Pushes 4.26 m (14 ft), Fusion™ Coupler, Steel Trip Edge

Request A Price Click for Price

Key Specs

Working Width
168 in
4267 mm
Weight
3176.9 lb
1441 kg
Length
62 in
1574 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 4.26 m (14 ft), Fusion™ Coupler, Steel Trip Edge

Working Width 168 in 4267 mm
Weight 3176.9 lb 1441 kg
Length 62 in 1574 mm
Moldboard Height 34.6 in 878 mm
Overall Height 44.4 in 1128 mm
Interface Type Fusion™ Coupler Fusion™ Coupler
Trip Edge Type Steel With Trip Edge Steel With Trip Edge
Trip Edge Height 7.6 in 193.5 mm
Trip Edge Quantity 2 2
Overall Width 174.8 in 4439 mm

See how 4.26 m (14 ft), Fusion™ Coupler, Steel Trip Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® 289D Compact Track Loader and Snow Push at work in Colorado.

Cat® Snow Push doing the work.

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 289D Compact Track Loader and Snow Push at work in Colorado.
Cat® Snow Push doing the work.

Cat® Snow Attachments at Work

Cat® Snow Push Attachment Overview

Cat® Snow Push Features

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Snow Attachments at Work
Cat® Snow Push Attachment Overview
Cat® Snow Push Features
An Attachment for Every Job - Cat® Work Tool Attachments