Studio Shot

Snow Plows 4.3 m (14 ft), Fusion™ Coupler

Request A Price Click for Price

Key Specs

Width
168 in
4267 mm
Angled Width
137.6 in
3495 mm
Weight
3604.6 lb
1635 kg

Overview

Robust design for moving snow with maximum efficiency and power.

Product Specifications for 4.3 m (14 ft), Fusion™ Coupler

Width 168 in 4267 mm
Angled Width 137.6 in 3495 mm
Weight 3604.6 lb 1635 kg
Overall Height 41.9 in 1065 mm
Blade Height 42.2 in 1073 mm
Length 69.9 in 1775 mm
Hydraulic Angling - Left/Right of Center ±35 Degrees ±35 Degrees
Float ±5 Degrees ±5 Degrees
Interface Type Fusion™ Coupler Fusion™ Coupler
Trip Edge Type Steel Steel
Trip Edge Height 7.6 in 194 mm
Trip Edge Quantity 2 2

See how 4.3 m (14 ft), Fusion™ Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® Snow Removal Tools Working Together to Tackle the Elements

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Snow Removal Tools Working Together to Tackle the Elements

Cat® Snow Attachments at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Snow Attachments at Work
An Attachment for Every Job - Cat® Work Tool Attachments

360 View