Studio Shot

Material Handling Arms 3941 mm (155 in), Fusion™ Coupler

Request A Price Click for Price

Key Specs

Overall Width
25.4 in
646 mm
Maximum Load Rating
4618.7 lb
2095 kg
Maximum Horizontal Reach
155.2 in
3941 mm

Overview

Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.

Product Specifications for 3941 mm (155 in), Fusion™ Coupler

Overall Width 25.4 in 646 mm
Maximum Load Rating 4618.7 lb 2095 kg
Maximum Horizontal Reach 155.2 in 3941 mm
Weight 899.5 lb 408 kg
Overall Height 32.6 in 829.3 mm
Extended Length 155.2 in 3941 mm
Retracted Length 79 in 2007 mm
Number of Adjustments 3 3
Length Between Adjustments 38.1 in 967 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 3941 mm (155 in), Fusion™ Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments