Studio Shot

Lifting Hooks Lifting Hook 5000 kg (11023 lb)

Request A Price Click for Price

Key Specs

Overall Width
27.2 in
690 mm
Weight
216.1 lb
98 kg
Overall Height
38.7 in
982 mm

Overview

Lift and place objects quickly around the job site.

Product Specifications for Lifting Hook 5000 kg (11023 lb)

Overall Width 27.2 in 690 mm
Weight 216.1 lb 98 kg
Overall Height 38.7 in 982 mm
Interface Type IT Coupler IT Coupler
Maximum Load Rating 11023.1 lb 5000 kg
Maximum Horizontal Reach 19.7 in 500 mm

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the Lifting Hook 5000 kg (11023 lb)

View More Offers