Studio Shot

Log & Lumber Fork Carriages 1627 mm (64 in), Fusion™ Coupler

Request A Price Click for Price

Key Specs

Interface Type
Fusion™ Coupler
Fusion™ Coupler
Tine Configuration
Swinging, Floating
Swinging, Floating
Height
74 in
1880 mm

Overview

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Product Specifications for 1627 mm (64 in), Fusion™ Coupler

Interface Type Fusion™ Coupler Fusion™ Coupler
Tine Configuration Swinging, Floating Swinging, Floating
Height 74 in 1880 mm
Weight 1455 lb 660 kg
Width 67.1 in 1705 mm
Length 20.5 in 520 mm
Tine Spacing 942-1487 mm (37-59 in) 942-1487 mm (37-59 in)

See how 1627 mm (64 in), Fusion™ Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Log & Lumber Forks at Work

Cat® Log & Lumber Fork Features

Cat® Forks Attachment at Work

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Log & Lumber Forks at Work
Cat® Log & Lumber Fork Features
Cat® Forks Attachment at Work
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments