Studio Shot

Log & Lumber Fork Carriages 2134 mm (84 in), Fusion™ Coupler

Request A Price Click for Price

Key Specs

Interface Type
Fusion™ Coupler
Fusion™ Coupler
Tine Configuration
Non-Swinging, Floating
Non-Swinging, Floating
Height
59.8 in
1520 mm

Overview

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Product Specifications for 2134 mm (84 in), Fusion™ Coupler

Interface Type Fusion™ Coupler Fusion™ Coupler
Tine Configuration Non-Swinging, Floating Non-Swinging, Floating
Height 59.8 in 1520 mm
Weight 1241.2 lb 563 kg
Width 85.6 in 2174 mm
Length 19.1 in 485 mm
Tine Spacing 942-2074 mm (37-82 in) 942-2074 mm (37-82 in)

See how 2134 mm (84 in), Fusion™ Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Log & Lumber Forks at Work

Cat® Log & Lumber Fork Features

Cat® Forks Attachment at Work

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Log & Lumber Forks at Work
Cat® Log & Lumber Fork Features
Cat® Forks Attachment at Work
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments