Studio Shot

Augers A41, Skid Steer Coupler

Request A Price Click for Price

Key Specs

Drive Shaft Torque at Maximum Pressure
3037.3 lb/ft
4118 N·m
Drive Method
Gerotor Motor - Single Planetary Reduction
Gerotor Motor - Single Planetary Reduction
Mounting Bracket Design
Skid Steer Loader Coupler
Skid Steer Loader Coupler

Overview

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.

Product Specifications for A41, Skid Steer Coupler

Drive Shaft Torque at Maximum Pressure 3037.3 lb/ft 4118 N·m
Drive Method Gerotor Motor - Single Planetary Reduction Gerotor Motor - Single Planetary Reduction
Mounting Bracket Design Skid Steer Loader Coupler Skid Steer Loader Coupler
Required Hydraulics Standard Flow Standard Flow
Optimal Hydraulic Flow 42-83 L/min (11-22 gpm) 42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Overall Width - With Bracket 45.4 in 1152 mm
Overall Length - With Bracket 23.5 in 598 mm
Overall Height 36.8 in 934 mm
Housing Diameter 9.9 in 252 mm
Swing Range 102 degrees 102 degrees
Swing Range (fore/aft) 120 degrees 120 degrees
Swing Range (L/R) 102 degrees 102 degrees
Weight 366 lb 166 kg
Motor Displacement 15 in³ 250 cm³
Bit Speed at Maximum Flow 71 rpm 71 rpm
Hex Output Shaft Size 2 in 51 mm

See how A41, Skid Steer Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® Auger at Work on a 908M Compact Wheel Loader

Cat® Auger at Work on a 277D Multi Terrain Loader

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Auger at Work on a 908M Compact Wheel Loader
Cat® Auger at Work on a 277D Multi Terrain Loader

Cat® Auger Attachment at Work

Cat® Auger Attachment Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Auger Attachment at Work
Cat® Auger Attachment Overview
An Attachment for Every Job - Cat® Work Tool Attachments

360 View