Studio Shot

Bits 762 mm (30 in) Rock Drill Bit

Request A Price Click for Price

Key Specs

Type
Rock Head Bit
Rock Head Bit
Overall Length
48.1 in
1222 mm
Weight
310.9 lb
141 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 762 mm (30 in) Rock Drill Bit

Type Rock Head Bit Rock Head Bit
Overall Length 48.1 in 1222 mm
Weight 310.9 lb 141 kg
Cut Diameter 30 in 762 mm
Number of Teeth 24 24

See how 762 mm (30 in) Rock Drill Bit compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View