Product LinkTM 
Hardware

Product Link Hardware
Product Link Hardware

Level up with Cat® Product Link Hardware

Born to be as durable as a tank with waterproof and shockproof technology, Cat® Product LinkTM Hardware gives you valuable insight across your entire fleet — so you can focus on boosting productivity. Track your machine’s location, hours, idle time and more to help you make quick, fact based decisions every time.



The New Cat Product Link PL143 Device is Here

 

Packed with power, the new Cat Product Link PL143 device is designed to keep up with your entire fleet.

of
of
of
of

4G
Radio

IP69K
Waterproofing

Up to 5-year
Battery Life

Ping
On-Demand*


 

*This feature is currently dependent on your network carrier and only available in Canada, Germany and the U.S.


 

Which Product is Right for My Application?

From work tools to heavy duty equipment, discover the right device for your application.

 

Don't know where to start? Let us help.

View the selection guide

 





CAT PRODUCT LINK PRO OVERVIEW

 

The Product Link Pro devices have deep interaction with your machine’s ECM. In addition to hours and location, these devices get data on health with Diagnostic Trouble Codes as well as information on equipment performance and efficiency. Pro devices can capture fuel burn and fuel level in the tank, running vs. idling time, or even payload information (requires payload measurement on the machine). Pro devices are available with cellular (PL542, PL641) or satellite (PL631) radios.

Scroll down to discover the 5 devices belonging to the Pro range.

 



CAT PRODUCT LINK PL542

The PL542 is specifically designed for ease of installation as an aftermarket device on machines with datalinks. The PL542 gathers hours, location, fuel, fault codes  and much more. Eligible for Flash-Over-The-Air (FOTA) capabilities.

PL542
PL542

CAT PRODUCT LINK PL631

Designed especially for heavy-duty and construction equipment, the PL631 is a satellite-only device that gathers hours, location, fuel and much more. For other ways of connecting assets that best suit your needs with the same feature sets, discover the PL641 (4G) and the PLE683 (4G and Sat).

PL631
PL631

CAT PRODUCT LINK PL641

The PL641 gathers hours, location, fuel and much more from heavy-duty and construction equipment. It comes with an internal antenna (optional external antenna available). PL641 Flash-Over-The-Air (FOTA) and also supports Remote Services when combined with Network Manager PLE601.

PL542
PL542

CAT PRODUCT LINK PL444

A 4G Product Link device aimed at making connectivity factory-standard for Electric Power and Industrial Power Systems. The PL444 tracks hours, location, fault codes for Cat gensets with state-of-the-art capabilities.

PL444
PL444

CAT PRODUCT LINK PLCN1

Designed especially for heavy-duty and construction equipment operated in China, the PLCN1 tracks hours, location, and fuel usage. The device also supports over-the-air updates and remote derate and disable.

PLCN1
PLCN1

CAT PRODUCT LINK PL161
WORKTOOL RECOGNITION DEVICE

Compact and ruggedized, the PL161 device is ideal for buckets or hammer attachments — track your work tool's location and enable tool recognition on compatible Cat excavators.

PL161
PL161

CAT PRODUCT LINK
PL143 LOCATOR DEVICE

This location-only tracker device is an aftermarket option with simplified installation to track and recover powered and non-powered assets, both for retail and  rental applications. It provides location updates every 6 or 24 hours depending on user preference and supports ping-on demand where available.

PL143
PL143

CAT PRODUCT LINK PL243

Suitable for construction equipment, heavy-duty equipment, and especially for small and mid-sized powered assets, the PL243 monitors hours and location of powered assets and can remotely disable as needed. Thanks to an internal backup battery included, the PL243 can keep reporting even when the machine is switched off up to one week.

PL243
PL243



CAT PRODUCT LINK ELITE OVERVIEW

 

Elite Product Link devices deliver the highest level of Connectivity that Caterpillar can offer. In addition to Pro capabilities, Product Link Elite offer more features such as Remote Services and on-board analytics for condition monitoring.

 



CAT PRODUCT LINK PLE601

Combined with a PL641 or PL631, the Network Manager PLE601 offers the same features as a Pro, but with many more capabilities such as utilization and productivity data, diagnostic codes, real-time alerts, 8 dual state switched inputs, and analog input for auxiliary monitoring. Get the most information out of your assets with the PLE601.

PLE601
PLE601

CAT PRODUCT LINK PLE602/PL702

Use the PL083, PL243, PL641, or PL631 with either Network Managers to pull the most data from your asset. This Elite device has the same features as a Pro, but with many more capabilities such as utilization and productivity data, diagnostic codes, real-time alerts, 8 dual state switched inputs, and analog inputs for auxiliary monitoring*. Gather crucial information from your device to your fingertips with the PLE602 and PLE702.

*Analog inputs are only on the PLE602

PLE602
PLE602

 

 

Already Have Telematics Hardware on Your Device?

Use your hardware with other APIs and OEM equipment with 3rd Party API Integrations Tool. Improve data access, control costs and save time in a single asset management application.

Learn More
Product Link
Product Link

Making Sense of the Numbers

Want to know which Product Link Locator series is right for you? Get a breakdown of functions and capabilities for each.

Discover More
Product Link
Product Link

 

 

Ready to Get Started?

 

Whether you already know which Product Link device you're ready to add or want more information, your local Cat dealer is here to help guide you.

 

CONTACT YOUR DEALER

 

 

Better Your Business With These Technology Articles