If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
CAT SELF-SERVICE OPTIONS (SSO)
Cat® wheel lean cylinders are designed for your motor grader's specific function. And you can combine them with exclusive Cat hydraulic cylinder seals to help extend life and enhance productivity. Are you ready to replace your wheel lean cylinder? It's easy to do the work yourself with our Self-Service Options. They include a genuine Cat cylinder, list of recommended tooling, service instructions and more all in one convenient package.
KNOW WHAT YOU NEED?
DISCUSS SELF-SERVICE OPTIONS WITH YOUR DEALER
Watch for these common repair indicators:
Excessive drifting
Leaking
Increased cycle times
Reduced cylinder speed
Bent rod
Scored/scratched rod
Damaged cylinder
Decreased productivity
Contaminated hydraulic oil
Damaged hydraulic cylinder seals
Hydraulic oil pressure above or below manufacturer recommended specifications
Hydraulic wheel lean cylinder
Hydraulic cylinder repair stand
Retaining ring pliers
Lifting device
Lifting straps
Hydraulic line contamination control (caps, plugs, pans, etc.)
Seal pick
Pin puller
Bearing puller adapter
Hydraulic cylinder hone
Repair instructions included
Hydraulic cylinder Cat seal kit pins
New Cat hydraulic cylinder
Cat Reman hydraulic cylinder
Kidney loop/flush/change hydraulic system fluid
S•O•SSM sampling kit
120B, 120G, 120H, 120K, 120M, 140G, 140H, 140K, 140M
High usage and harsh site conditions contribute to cylinder failure. Impact, corrosion and abrasion all take their toll too, and can lead to serious machine performance issues. Many hydraulic system failures can be traced to contamination.
One place contamination can enter is through the cylinder seals. Even small imperfections on the rod can let in contaminants. This damages the cylinder bore and piston seals, leading to internal leaks and efficiency loss. Often, the damage happens before the operator can detect a problem.
Hydraulic system efficiency loss can reach up to 20% before an operator notices it, so you’re losing efficiency while spending more on fuel. Eventually, contamination can spread to the entire hydraulic system, including pumps, motors and valves. That can lead to catastrophic damage and extra downtime.
First, start the engine and listen for noises like whining or grinding. They could be signs of pump cavitation or a loose or failed bearing.
Next, shut down the machine. Turn the key to the on position and move the levers back and forth to release hydraulic pressure. Give components time to cool off before continuing with your inspection.
Then, conduct a walkaround inspection:
NOTE: Always consult your machine's Operation & Maintenance Manual for specific instructions.
Cat hydraulic cylinders are designed for better durability and precision, making them an ideal choice for tough applications.